Print Back
The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


Roller Chain
1 2 3 4 5 »  

Item #

Item Name

Model

Chain Size

Pitch

Weight

80 OFFSET ELITE N/A Offset Link N/A 80-1 N/A 80 N/A 25.40 mm N/A 0.07 kg
80 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 80-1 N/A 80 N/A 25.40 mm N/A 7.69 kg
80 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 80-1 N/A 80 N/A 25.40 mm N/A 38.45 kg
80 CPCL ELITE N/A Cotter Pin Connecting Link N/A 80-1 N/A 80 N/A 25.40 mm N/A 0.06 kg
80 SCCL ELITE N/A Spring Clip Connecting Link N/A 80-1 N/A 80 N/A 25.40 mm N/A 0.06 kg
100 OFFSET ELITE N/A Offset Link N/A 10-1 N/A 100 N/A 31.75 mm N/A 0.14 kg
100 COT 10FT ELITE N/A Roller Chains - ANSI N/A 10-1 N/A 100 N/A 31.75 mm N/A 11.59 kg
100 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 10-1 N/A 100 N/A 31.75 mm N/A 11.38 kg
100 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 10-1 N/A 100 N/A 31.75 mm N/A 56.89 kg
100 CPCL ELITE N/A Cotter Pin Connecting Link N/A 10-1 N/A 100 N/A 31.75 mm N/A 0.11 kg
120 OFFSET ELITE N/A Offset Link N/A 12-1 N/A 120 N/A 38.10 mm N/A 0.24 kg
120 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 12-1 N/A 120 N/A 38.10 mm N/A 16.65 kg
120 CPCL ELITE N/A Cotter Pin Connecting Link N/A 12-1 N/A 120 N/A 38.10 mm N/A 0.18 kg
140 OFFSET ELITE N/A Offset Link N/A 14-1 N/A 140 N/A 44.45 mm N/A 0.36 kg
140H OFFSET ELITE N/A Offset Link N/A 14-1 N/A 140 N/A 44.45 mm N/A 0.39 kg
140 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 14-1 N/A 140 N/A 44.45 mm N/A 22.56 kg
140H RIV 10FT ELITE N/A Roller Chains - ANSI N/A 14-1 N/A 140 N/A 44.45 mm N/A 24.93 kg
140 CPCL ELITE N/A Cotter Pin Connecting Link N/A 14-1 N/A 140 N/A 44.45 mm N/A 0.29 kg
160 OFFSET ELITE N/A Offset Link N/A 16-1 N/A 160 N/A 50.80 mm N/A 0.55 kg
160 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 16-1 N/A 160 N/A 50.80 mm N/A 29.46 kg
160 CPCL ELITE N/A Cotter Pin Connecting Link N/A 16-1 N/A 160 N/A 50.80 mm N/A 0.42 kg
180 OFFSET ELITE N/A Offset Link N/A 18-1 N/A 180 N/A 57.15 mm N/A 0.83 kg
180 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 18-1 N/A 180 N/A 57.15 mm N/A 40.53 kg
180 CPCL ELITE N/A Cotter Pin Connecting Link N/A 18-1 N/A 180 N/A 57.15 mm N/A 0.66 kg
200 OFFSET ELITE N/A Offset Link N/A 20-1 N/A 200 N/A 63.50 mm N/A 1.09 kg
1 2 3 4 5 »