Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 200 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 20-1 | N/A 200 | N/A 63.50 mm | N/A 48.20 kg |
| 200 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 20-1 | N/A 200 | N/A 63.50 mm | N/A 0.89 kg |
| 240 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 24-1 | N/A 240 | N/A 76.20 mm | N/A 75.09 kg |
| 240 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 24-1 | N/A 240 | N/A 76.20 mm | N/A 1.72 kg |
| 25-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 25-2 | N/A 25 | N/A 6.35 mm | N/A 0.00 kg |
| 35-2 OFFSET ELITE | N/A Offset Link | N/A 35-2 | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 35-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-2 | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 40-2 OFFSET ELITE | N/A Offset Link | N/A 40-2 | N/A 40 | N/A 12.70 mm | N/A 0.02 kg |
| 40-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 40-2 | N/A 40 | N/A 12.70 mm | N/A 3.75 kg |
| 40-2 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 40-2 | N/A 40 | N/A 12.70 mm | N/A 18.76 kg |
| 40-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-2 | N/A 40 | N/A 12.70 mm | N/A 0.01 kg |
| 50-2 OFFSET ELITE | N/A Offset Link | N/A 50-2 | N/A 50 | N/A 15.88 mm | N/A 0.04 kg |
| 50-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 50-2 | N/A 50 | N/A 15.88 mm | N/A 6.37 kg |
| 50-2 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 50-2 | N/A 50 | N/A 15.88 mm | N/A 31.87 kg |
| 50-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-2 | N/A 50 | N/A 15.88 mm | N/A 0.03 kg |
| 60-2 OFFSET ELITE | N/A Offset Link | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 0.06 kg |
| 60-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 8.78 kg |
| 60-2 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 43.89 kg |
| 60-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 0.05 kg |
| 60-2 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 0.05 kg |
| 80-2 OFFSET ELITE | N/A Offset Link | N/A 80-2 | N/A 80 | N/A 25.40 mm | N/A 0.14 kg |
| 80-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 80-2 | N/A 80 | N/A 25.40 mm | N/A 15.24 kg |
| 80-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-2 | N/A 80 | N/A 25.40 mm | N/A 0.11 kg |
| 100-2 OFFSET ELITE | N/A Offset Link | N/A 100-2 | N/A 100 | N/A 31.75 mm | N/A 0.27 kg |
| 100-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 100-2 | N/A 100 | N/A 31.75 mm | N/A 22.52 kg |