Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 100-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 100-2 | N/A 100 | N/A 31.75 mm | N/A 0.20 kg |
| 120-2 OFFSET ELITE | N/A Offset Link | N/A 120-2 | N/A 120 | N/A 38.10 mm | N/A 0.47 kg |
| 120-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 120-2 | N/A 120 | N/A 38.10 mm | N/A 0.35 kg |
| 140-2 OFFSET ELITE | N/A Offset Link | N/A 140-2 | N/A 140 | N/A 44.45 mm | N/A 0.70 kg |
| 140-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 140-2 | N/A 140 | N/A 44.45 mm | N/A 0.55 kg |
| 160-2 OFFSET ELITE | N/A Offset Link | N/A 160-2 | N/A 160 | N/A 50.80 mm | N/A 1.07 kg |
| 160-2 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 160-2 | N/A 160 | N/A 50.80 mm | N/A 58.91 kg |
| 160-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 160-2 | N/A 160 | N/A 50.80 mm | N/A 0.82 kg |
| 180-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 180-2 | N/A 180 | N/A 57.15 mm | N/A 1.27 kg |
| 200-2 OFFSET ELITE | N/A Offset Link | N/A 200-2 | N/A 200 | N/A 63.50 mm | N/A 2.14 kg |
| 200-2 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 200-2 | N/A 200 | N/A 63.50 mm | N/A 1.69 kg |
| 35-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 35-3 | N/A 35 | N/A 9.53 mm | N/A 0.01 kg |
| 40-3 OFFSET ELITE | N/A Offset Link | N/A 40-3 | N/A 40 | N/A 12.70 mm | N/A 0.03 kg |
| 40-3 RIV 10FT ELITE | N/A Chain | N/A 40-3 | N/A 40 | N/A 12.70 mm | N/A 5.62 kg |
| 40-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 40-3 | N/A 40 | N/A 12.70 mm | N/A 0.02 kg |
| 50-3 OFFSET ELITE | N/A Offset Link | N/A 50-3 | N/A 50 | N/A 15.88 mm | N/A 0.05 kg |
| 50-3 RIV 10FT ELITE | N/A Chain | N/A 50-3 | N/A 50 | N/A 15.88 mm | N/A 9.52 kg |
| 50-3 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 50-3 | N/A 50 | N/A 15.88 mm | N/A 0.04 kg |
| 60-3 OFFSET ELITE | N/A Offset Link | N/A 60-3 | N/A 60 | N/A 19.05 mm | N/A 0.09 kg |
| 60-3 RIV 10FT ELITE | N/A Chain | N/A 60-3 | N/A 60 | N/A 19.05 mm | N/A 13.20 kg |
| 60-3 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-3 | N/A 60 | N/A 19.05 mm | N/A 0.07 kg |
| 80-3 OFFSET ELITE | N/A Offset Link | N/A 80-3 | N/A 80 | N/A 25.40 mm | N/A 0.21 kg |
| 80-3 RIV 10FT ELITE | N/A Chain | N/A 80-3 | N/A 80 | N/A 25.40 mm | N/A 24.04 kg |
| 80-3 CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-3 | N/A 80 | N/A 25.40 mm | N/A 0.16 kg |
| 100-3 OFFSET ELITE | N/A Offset Link | N/A 100-3 | N/A 100 | N/A 31.75 mm | N/A 0.40 kg |