Print Back
The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


Roller Chain
1 2 3 4 5 »  

Item #

Item Name

Model

Chain Size

Pitch

Weight

100-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 100-3 N/A 100 N/A 31.75 mm N/A 0.30 kg
120-3 OFFSET ELITE N/A Offset Link N/A 120-3 N/A 120 N/A 38.10 mm N/A 0.70 kg
120-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 120-3 N/A 120 N/A 38.10 mm N/A 0.52 kg
140-3 OFFSET ELITE N/A Offset Link N/A 140-3 N/A 140 N/A 44.45 mm N/A 1.05 kg
140-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 140-3 N/A 140 N/A 44.45 mm N/A 0.82 kg
160-3 OFFSET ELITE N/A Offset Link N/A 160-3 N/A 160 N/A 50.80 mm N/A 1.60 kg
160-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 160-3 N/A 160 N/A 50.80 mm N/A 1.22 kg
200-3 OFFSET ELITE N/A Offset Link N/A 200-3 N/A 200 N/A 63.50 mm N/A 3.18 kg
200-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 200-3 N/A 200 N/A 63.50 mm N/A 2.51 kg
240-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 240-3 N/A 240 N/A 76.20 mm N/A 5.65 kg
100-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 100-2 N/A 100 N/A 31.75 mm N/A 22.72 kg
100-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 100-3 N/A 100 N/A 31.75 mm N/A 33.91 kg
120 COT 10FT ELITE N/A Roller Chains - ANSI N/A 120-1 N/A 120 N/A 38.10 mm N/A 16.90 kg
120-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 120-2 N/A 120 N/A 38.10 mm N/A 33.27 kg
120-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 120-3 N/A 120 N/A 38.10 mm N/A 49.61 kg
140 COT 10FT ELITE N/A Roller Chains - ANSI N/A 140-1 N/A 140 N/A 44.45 mm N/A 22.92 kg
140-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 140-2 N/A 140 N/A 44.45 mm N/A 45.13 kg
140-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 140-3 N/A 140 N/A 44.45 mm N/A 67.40 kg
160 COT 10FT ELITE N/A Roller Chains - ANSI N/A 160-1 N/A 160 N/A 50.80 mm N/A 29.88 kg
160-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 160-3 N/A 160 N/A 50.80 mm N/A 87.98 kg
180 COT 10FT ELITE N/A Roller Chains - ANSI N/A 180-1 N/A 180 N/A 57.15 mm N/A 41.42 kg
180-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 180-2 N/A 180 N/A 57.15 mm N/A 81.46 kg
200 COT 10FT ELITE N/A Roller Chains - ANSI N/A 200-1 N/A 200 N/A 63.50 mm N/A 49.51 kg
200-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 200-2 N/A 200 N/A 63.50 mm N/A 96.93 kg
200-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 200-3 N/A 200 N/A 63.50 mm N/A 144.53 kg
1 2 3 4 5 »