Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 240 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 240-1 | N/A 240 | N/A 76.20 mm | N/A 77.64 kg |
| 240-3 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 240-3 | N/A 240 | N/A 76.20 mm | N/A 223.04 kg |
| 35-2 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 35-2 | N/A 35 | N/A 9.53 mm | N/A 2.02 kg |
| 35-2 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 35-2 | N/A 35 | N/A 9.53 mm | N/A 10.09 kg |
| 35-3 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 35-3 | N/A 35 | N/A 9.53 mm | N/A 3.02 kg |
| 41 OFFSET ELITE | N/A Offset Link | N/A 41-1 | N/A 41 | N/A 12.70 mm | N/A 0.01 kg |
| 41 RIV 100FT ELITE | N/A Roller Chains - ANSI | N/A 41-1 | N/A 41 | N/A 12.70 mm | N/A 12.41 kg |
| 41 RIV 10FT ELITE | N/A Roller Chains - ANSI | N/A 41-1 | N/A 41 | N/A 12.70 mm | N/A 1.24 kg |
| 41 RIV 50FT ELITE | N/A Roller Chains - ANSI | N/A 41-1 | N/A 41 | N/A 12.70 mm | N/A 6.20 kg |
| 41 SCCL ELITE | N/A Spring Clip Connecting Link | N/A 41-1 | N/A 41 | N/A 12.70 mm | N/A 0.00 kg |
| 60 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 4.49 kg |
| 60 OFFSET LINK JWIS | N/A Offset Link | N/A 60-1 | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 60-2 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 60-2 | N/A 60 | N/A 19.05 mm | N/A 8.86 kg |
| 60-3 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 60-3 | N/A 60 | N/A 19.05 mm | N/A 13.21 kg |
| 80 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 80-1 | N/A 80 | N/A 25.40 mm | N/A 7.87 kg |
| 80-2 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 80-2 | N/A 80 | N/A 25.40 mm | N/A 15.43 kg |
| 80-3 COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 80-3 | N/A 80 | N/A 25.40 mm | N/A 22.95 kg |