Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 60H OFFSET ELITE | N/A Offset Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.04 kg |
| 60H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 5.24 kg |
| 60H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 26.19 kg |
| 60H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 60H SCCL ELITE | N/A Spring Clip Connecting Link | N/A 60-1 H | N/A 60 | N/A 19.05 mm | N/A 0.03 kg |
| 80H OFFSET ELITE | N/A Offset Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.08 kg |
| 80H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 9.04 kg |
| 80H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 45.18 kg |
| 80H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.07 kg |
| 80H SCCL ELITE | N/A Spring Clip Connecting Link | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 0.07 kg |
| 100H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 12.80 kg |
| 100H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 0.12 kg |
| 120H OFFSET ELITE | N/A Offset Link | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 0.27 kg |
| 120H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 18.42 kg |
| 120H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 0.20 kg |
| 160H OFFSET ELITE | N/A Offset Link | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 0.59 kg |
| 160H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 31.42 kg |
| 160H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 160-1 H | N/A 160 | N/A 50.80 mm | N/A 0.46 kg |
| 180H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 180-1 H | N/A 180 | N/A 57.15 mm | N/A 43.51 kg |
| 180H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 180-1 H | N/A 180 | N/A 57.15 mm | N/A 0.71 kg |
| 200H OFFSET ELITE | N/A Offset Link | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 1.27 kg |
| 200H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 1.18 kg |
| 240H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 240-1 H | N/A 240 | N/A 76.20 mm | N/A 96.65 kg |
| 240H CPCL ELITE | N/A Cotter Pin Connecting Link | N/A 240-1 H | N/A 240 | N/A 76.20 mm | N/A 2.12 kg |
| 100H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 13.01 kg |