Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
|---|---|---|---|---|---|
| 100H OFFSET ELITE | N/A Offset Link | N/A 100-1 H | N/A 100 | N/A 31.75 mm | N/A 0.15 kg |
| 120H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 120-1 H | N/A 120 | N/A 38.10 mm | N/A 18.70 kg |
| 140H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 140-1 H | N/A 140 | N/A 44.45 mm | N/A 25.29 kg |
| 80H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | N/A 80-1 H | N/A 80 | N/A 25.40 mm | N/A 9.22 kg |
| 200H COT 10FT ELITE | N/A Roller Chains - ANSI | N/A 200-1 H | N/A 200 | N/A 63.50 mm | N/A 61.91 kg |