Item # |
Model |
Chain Size |
Pitch |
q - Weight Per Meter |
|---|---|---|---|---|
| 40-1 SB ELITE | N/A 40-1 SB | N/A 40 | N/A 12.70 mm | N/A 0.80 kg/m |
| 40-1 SB SCCL ELITE | N/A 40-1 SB | N/A 40 | N/A 12.70 mm | N/A 0.80 kg/m |
| 43-1 SB ELITE | N/A 43-1 SB | N/A 43 | N/A 12.70 mm | N/A 0.83 kg/m |
| 43-1 SB SCCL ELITE | N/A 43-1 SB | N/A 43 | N/A 12.70 mm | N/A 0.83 kg/m |
| 50-1 SB ELITE | N/A 50-1 SB | N/A 50 | N/A 15.88 mm | N/A 1.09 kg/m |
| 50-1 SB SCCL ELITE | N/A 50-1 SB | N/A 50 | N/A 15.88 mm | N/A 1.09 kg/m |
| 60-1 SB ELITE | N/A 60-1 SB | N/A 60 | N/A 19.05 mm | N/A 1.54 kg/m |
| 60-1 SB SCCL ELITE | N/A 60-1 SB | N/A 60 | N/A 19.05 mm | N/A 1.54 kg/m |
| 63-1 SB ELITE | N/A 63-1 SB | N/A 63 | N/A 19.05 mm | N/A 1.55 kg/m |
| 63-1 SB SCCL ELITE | N/A 63-1 SB | N/A 63 | N/A 19.05 mm | N/A 1.55 kg/m |
| 80-1 SB ELITE | N/A 80-1 SB | N/A 80 | N/A 25.40 mm | N/A 2.60 kg/m |
| 80-1 SB SCCL ELITE | N/A 80-1 SB | N/A 80 | N/A 25.40 mm | N/A 2.60 kg/m |