
Item # |
Number of Teeth |
Outside Diameter |
Pitch Diameter |
Finishing Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 40BS9H 1/2 | N/A 9 | N/A 1.674 in | N/A 1.462 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 40BS9H 5/8 KWSS | N/A 9 | N/A 1.674 in | N/A 1.462 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS10H 3/4 | N/A 10 | N/A 1.839 in | N/A 1.618 in | N/A 3/4 in | N/A 7/8 in |
| SPROCKET 40BS10H 5/8 KWSS | N/A 10 | N/A 1.839 in | N/A 1.618 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS11H 1/2 BORE KWSS | N/A 11 | N/A 2.003 in | N/A 1.775 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 40BS11H 3/4" BORE KWSS | N/A 11 | N/A 2.003 in | N/A 1.775 in | N/A 3/4 in | N/A 7/8 in |
| SPROCKET 40BS11H 5/8 BORE KWSS | N/A 11 | N/A 2.003 in | N/A 1.775 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS11H 7/8 | N/A 11 | N/A 2.003 in | N/A 1.775 in | N/A 7/8 in | N/A 7/8 in |
| SPROCKET 40BS12H 1 KWSS | N/A 12 | N/A 2.166 in | N/A 1.932 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BS12H 1/2 | N/A 12 | N/A 2.166 in | N/A 1.932 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 40BS12H .75 BORE | N/A 12 | N/A 2.166 in | N/A 1.932 in | N/A 3/4 in | N/A 7/8 in |
| SPROCKET 40BS12H 5/8 KWSS | N/A 12 | N/A 2.166 in | N/A 1.932 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS12H 7/8 | N/A 12 | N/A 2.166 in | N/A 1.932 in | N/A 7/8 in | N/A 7/8 in |
| SPROCKET 40BS13H 1 | N/A 13 | N/A 2.328 in | N/A 2.089 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BS13H 3/4 | N/A 13 | N/A 2.328 in | N/A 2.089 in | N/A 3/4 in | N/A 7/8 in |
| SPROCKET 40BS13H 5/8 | N/A 13 | N/A 2.328 in | N/A 2.089 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS13H 7/8 BORE KWSS | N/A 13 | N/A 2.328 in | N/A 2.089 in | N/A 7/8 in | N/A 7/8 in |
| SPROCKET 40BS14H 1.0 BORE | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BS14H 1-1/8 | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 1 1/8 in | N/A 7/8 in |
| SPROCKET 40BS14H 0.5 KWSS | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 1/2 in | N/A 7/8 in |
| SPROCKET 40BS14H 3/4 KWSS | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 3/4 in | N/A 7/8 in |
| SPROCKET 40BS14H 5/8 KWSS | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 5/8 in | N/A 7/8 in |
| SPROCKET 40BS14H 7/8 BORE | N/A 14 | N/A 2.490 in | N/A 2.247 in | N/A 7/8 in | N/A 7/8 in |
| SPROCKET 40BS15H 1.0 BORE | N/A 15 | N/A 2.652 in | N/A 2.405 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 40BS15H 1-1/8” BORE KWSS | N/A 15 | N/A 2.652 in | N/A 2.405 in | N/A 1 1/8 in | N/A 7/8 in |