Accumulation Chain.jpg
Unit of Measure
1 

Item #

Item Name

Iwis Reference

Pitch

q - Weight Per Meter

L 88 SFK N/A JWIS Accumulation Chains with Offset Transport Rollers N/A L 88 SFK N/A 12.70 mm N/A 0.85 kg/m
L 88 SFS N/A JWIS Accumulation Chains with Offset Transport Rollers N/A L 88 SFS N/A 12.70 mm N/A 1.40 kg/m
M 120 SFK 40 N/A JWIS Accumulation Chains with Offset Transport Rollers N/A M 120 SFK N/A 19.05 mm N/A 1.80 kg/m
M 120 SFK 45 N/A JWIS Accumulation Chains with Offset Transport Rollers N/A M 120 SFK N/A 19.05 mm N/A 1.80 kg/m
M 120 SFS 40 N/A JWIS Accumulation Chains with Offset Transport Rollers N/A M 120 SFS N/A 19.05 mm N/A 2.80 kg/m
M 120 SFS 45 N/A JWIS Accumulation Chains with Offset Transport Rollers N/A M 120 SFS N/A 19.05 mm N/A 2.80 kg/m
Unit of Measure
1