Print Back
Accumulation Chain 2.jpg
Unit of Measure
1 

Item #

Item Name

Iwis Reference

Pitch

q - Weight Per Meter

L85 SFK Design OS B27 N/A JWIS Standard Accumulation Chain N/A L85 SFK N/A 12.70 mm N/A 0.80 kg/m
L85 SFS Design OS B27 N/A JWIS Standard Accumulation Chain N/A L85 SFS N/A 12.70 mm N/A 1.22 kg/m
M 127 SFK Design OS B40 N/A JWIS Standard Accumulation Chain N/A M 127 SFK N/A 19.05 mm N/A 1.55 kg/m
M 127 SFS Design OS B40 N/A JWIS Standard Accumulation Chain N/A M 127 SFS N/A 19.05 mm N/A 2.59 kg/m
M 127 SFK Design M B40 N/A JWIS Standard Accumulation Chain N/A M 127 SFK N/A 19.05 mm N/A 1.74 kg/m
M 127 SFK Design M B43 N/A JWIS Standard Accumulation Chain N/A M 127 SFK N/A 19.05 mm N/A 1.65 kg/m
M 127 SFK Design M B48 N/A JWIS Standard Accumulation Chain N/A M 127 SFK N/A 19.05 mm N/A 1.92 kg/m
M 127 SFS Design M B40 N/A JWIS Standard Accumulation Chain N/A M 127 SFS N/A 19.05 mm N/A 2.69 kg/m
M 127 SFS Design M B43 N/A JWIS Standard Accumulation Chain N/A M 127 SFS N/A 19.05 mm N/A 2.69 kg/m
M 127 SFS Design M B48 N/A JWIS Standard Accumulation Chain N/A M 127 SFS N/A 19.05 mm N/A 2.88 kg/m
M 1611 SFK Design M B65 N/A JWIS Standard Accumulation Chain N/A M 1611 SFK N/A 25.40 mm N/A 4.10 kg/m
M 1611 SFS Design M B65 N/A JWIS Standard Accumulation Chain N/A M 1611 SFS N/A 25.40 mm N/A 6.55 kg/m
D 1611 SFS Design M B99 N/A JWIS Standard Accumulation Chain N/A D 1611 SFS N/A 25.40 mm N/A 11.58 kg/m
LR 165 SFK Design LR B30.7 N/A JWIS Standard Accumulation Chain N/A LR 165 SFK N/A 25.40 mm N/A 0.79 kg/m
LR 247 SFK Design LR B48 N/A JWIS Standard Accumulation Chain N/A LR 247 SFK N/A 38.10 mm N/A 1.20 kg/m
LR 247 SFS Design LR B48 N/A JWIS Standard Accumulation Chain N/A LR 247 SFS N/A 38.10 mm N/A 2.02 kg/m
LR 3211 SFK Design LR B67.9 N/A JWIS Standard Accumulation Chain N/A LR 3211 SFK N/A 50.80 mm N/A 2.76 kg/m
LR 3211 SFS Design LR B67.9 N/A JWIS Standard Accumulation Chain N/A LR 3211 SFS N/A 50.80 mm N/A 5.24 kg/m
Unit of Measure
1