elite double pitch roller chain.jpg
1 

Item #

Model

Chain Size

Number of Strands

Pitch

Weight

C2040 OFFSET LINK JWIS N/A C2040 N/A 2040 N/A 1 N/A 25.40 mm N/A 0.01 kg
C2040 RIV 100FT JWIS N/A C2040 N/A 2040 N/A 1 N/A 25.40 mm N/A 14.60 kg
C2040 RIV 10FT JWIS N/A C2040 N/A 2040 N/A 1 N/A 25.40 mm N/A 1.46 kg
C2040 SCCL JWIS N/A C2040 N/A 2040 N/A 1 N/A 25.40 mm N/A 0.01 kg
C2050 OFFSET LINK JWIS N/A C2050 N/A 2050 N/A 1 N/A 31.75 mm N/A 0.03 kg
C2050 RIV 100FT JWIS N/A C2050 N/A 2050 N/A 1 N/A 31.75 mm N/A 25.23 kg
C2050 RIV 10FT JWIS N/A C2050 N/A 2050 N/A 1 N/A 31.75 mm N/A 2.52 kg
C2050 SCCL JWIS N/A C2050 N/A 2050 N/A 1 N/A 31.75 mm N/A 0.03 kg
C2060H OFFSET LINK JWIS N/A C2060H N/A 2060 N/A 1 N/A 38.10 mm N/A 0.06 kg
C2060H RIV 10FT JWIS N/A C2060H N/A 2060 N/A 1 N/A 38.10 mm N/A 4.43 kg
C2060H RIV 50FT JWIS N/A C2060H N/A 2060 N/A 1 N/A 38.10 mm N/A 22.16 kg
C2060H SCCL JWIS N/A C2060H N/A 2060 N/A 1 N/A 38.10 mm N/A 0.06 kg
C2062H OFFSET LINK JWIS N/A C2062H N/A 2062 N/A 1 N/A 38.10 mm N/A 0.08 kg
C2062H RIV 10FT JWIS N/A C2062H N/A 2062 N/A 1 N/A 38.10 mm N/A 6.51 kg
C2062H RIV 50FT JWIS N/A C2062H N/A 2062 N/A 1 N/A 38.10 mm N/A 32.57 kg
C2080H OFFSET LINK JWIS N/A C2080H N/A 2080 N/A 1 N/A 50.80 mm N/A 0.12 kg
C2080H RIV 10FT JWIS N/A C2080H N/A 2080 N/A 1 N/A 50.80 mm N/A 7.39 kg
C2080H RIV 50FT JWIS N/A C2080H N/A 2080 N/A 1 N/A 50.80 mm N/A 36.95 kg
C2080H SCCL JWIS N/A C2080H N/A 2080 N/A 1 N/A 50.80 mm N/A 0.12 kg
C2082H OFFSET LINK JWIS N/A C2082H N/A 2082 N/A 1 N/A 50.80 mm N/A 0.13 kg
C2082H RIV 10FT JWIS N/A C2082H N/A 2082 N/A 1 N/A 50.80 mm N/A 10.46 kg
C2082H RIV 50FT JWIS N/A C2082H N/A 2082 N/A 1 N/A 50.80 mm N/A 52.29 kg
C2100H RIV 10FT JWIS N/A C2100H N/A 2100 N/A 1 N/A 63.50 mm N/A 11.25 kg
1