Plate Top Chain
Unit of Measure
1 

Item #

Item Name

Iwis Reference

Min. no. of teeth per sprocket

Pitch

12B-1 M127 Vers. 1 N/A JWIS Plate Top Chain N/A M127 Vers. 1 N/A 21 N/A 19.05 mm
12B-1 M127 Vers. 2 N/A JWIS Plate Top Chain N/A M127 Vers. 2 N/A 50 N/A 19.05 mm
16B-1 M1611 N/A JWIS Plate Top Chain N/A M1611 N/A 22 N/A 25.40 mm
212B-1 LR247 Vers. 1 N/A JWIS Plate Top Chain N/A LR247 Vers. 1 N/A 10 N/A 38.10 mm
212B-1 LR247 Vers. 2 N/A JWIS Plate Top Chain N/A LR247 Vers. 2 N/A 25 N/A 38.10 mm
LR4810 N/A JWIS Plate Top Chain N/A LR4810 N/A 12 N/A 76.20 mm
Unit of Measure
1