Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Roller Chain
1 2 3 4 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

25 OFFSET JWIS N/A Offset Link N/A 04 C-1 N/A 25 N/A 6.35 mm N/A 0.002 kg
25 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 04 C-1 N/A 25 N/A 6.35 mm N/A 3.856 kg
25 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 04 C-1 N/A 25 N/A 6.35 mm N/A 0.386 kg
25 SCCL JWIS N/A Spring Clip Connecting Link N/A 04 C-1 N/A 25 N/A 6.35 mm N/A 0.001 kg
35 OFFSET LINK JWIS N/A Offset Link N/A 06 A-1 N/A 35 N/A 9.55 mm N/A 0.004 kg
35 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-1 N/A 35 N/A 9.55 mm N/A 10.197 kg
35 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-1 N/A 35 N/A 9.55 mm N/A 1.020 kg
35 SCCL JWIS N/A Spring Clip Connecting Link N/A 06 A-1 N/A 35 N/A 9.55 mm N/A 0.004 kg
40 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-1 N/A 40 N/A 12.70 mm N/A 18.906 kg
40 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-1 N/A 40 N/A 12.70 mm N/A 1.891 kg
40 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 A-1 N/A 40 N/A 12.70 mm N/A 0.007 kg
50 OFFSET LINK JWIS N/A Offset Link N/A 10 A-1 N/A 50 N/A 15.88 mm N/A 0.018 kg
50 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-1 N/A 50 N/A 15.88 mm N/A 32.101 kg
50 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-1 N/A 50 N/A 15.88 mm N/A 3.210 kg
50 SCCL JWIS N/A Spring Clip Connecting Link N/A 10 A-1 N/A 50 N/A 15.88 mm N/A 0.016 kg
60 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-1 N/A 60 N/A 19.05 mm N/A 44.221 kg
60 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-1 N/A 60 N/A 19.05 mm N/A 4.422 kg
60 SCCL JWIS N/A Spring Clip Connecting Link N/A 12 A-1 N/A 60 N/A 19.05 mm N/A 0.025 kg
80 OFFSET LINK JWIS N/A Offset Link N/A 16 A-1 N/A 80 N/A 25.40 mm N/A 0.072 kg
80 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-1 N/A 80 N/A 25.40 mm N/A 7.689 kg
80 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-1 N/A 80 N/A 25.40 mm N/A 38.446 kg
80 SCCL JWIS N/A Spring Clip Connecting Link N/A 16 A-1 N/A 80 N/A 25.40 mm N/A 0.056 kg
100 OFFSET LINK JWIS N/A Offset Link N/A 20 A-1 N/A 100 N/A 31.75 mm N/A 0.137 kg
100 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 20 A-1 N/A 100 N/A 31.75 mm N/A 11.379 kg
100 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 20 A-1 N/A 100 N/A 31.75 mm N/A 56.894 kg
1 2 3 4