Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Roller Chain
1 2 3 4 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

100 SCCL JWIS N/A Spring Clip Connecting Link N/A 20 A-1 N/A 100 N/A 31.75 mm N/A 0.105 kg
120 OFFSET LINK JWIS N/A Offset Link N/A 24 A-1 N/A 120 N/A 38.10 mm N/A 2.359 kg
120 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 24 A-1 N/A 120 N/A 38.10 mm N/A 16.783 kg
120 CPCL JWIS N/A Cotter Pin Connecting Link N/A 24 A-1 N/A 120 N/A 38.10 mm N/A 2.307 kg
140 OFFSET LINK JWIS N/A Offset Link N/A 28 A-1 N/A 140 N/A 44.45 mm N/A 3.679 kg
140 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 28 A-1 N/A 140 N/A 44.45 mm N/A 22.725 kg
140 CPCL JWIS N/A Cotter Pin Connecting Link N/A 28 A-1 N/A 140 N/A 44.45 mm N/A 3.646 kg
160 OFFSET LINK JWIS N/A Offset Link N/A 32 A-1 N/A 160 N/A 50.80 mm N/A 5.591 kg
160 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 32 A-1 N/A 160 N/A 50.80 mm N/A 30.073 kg
160 CPCL JWIS N/A Cotter Pin Connecting Link N/A 32 A-1 N/A 160 N/A 50.80 mm N/A 5.513 kg
25-2 OFFSET LINK JWIS N/A Offset Link N/A 04 C-2 N/A 25 N/A 6.35 mm N/A 0.002 kg
25-2 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 04 C-2 N/A 25 N/A 6.35 mm N/A 7.711 kg
25-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 04 C-2 N/A 25 N/A 6.35 mm N/A 0.739 kg
25-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 04 C-2 N/A 25 N/A 6.35 mm N/A 0.002 kg
35-2 OFFSET LINK JWIS N/A Offset Link N/A 06 A-2 N/A 35 N/A 9.53 mm N/A 0.007 kg
35-2 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-2 N/A 35 N/A 9.53 mm N/A 20.176 kg
35-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-2 N/A 35 N/A 9.53 mm N/A 2.018 kg
35-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 06 A-2 N/A 35 N/A 9.53 mm N/A 0.007 kg
40-2 OFFSET LINK JWIS N/A Offset Link N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 0.017 kg
40-2NP OFFSET LINK JWIS N/A Offset Link N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 0.017 kg
40-2 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 37.517 kg
40-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 3.752 kg
40-2NP RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 37.517 kg
40-2NP RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 3.752 kg
40-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 0.014 kg
1 2 3 4