Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Roller Chain
1 2 3 4 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

40-2NP SCCL JWIS N/A Spring Clip Connecting Link N/A 08 A-2 N/A 40 N/A 12.70 mm N/A 0.014 kg
50-2 OFFSET LINK JWIS N/A Offset Link N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 0.035 kg
50-2NP OFFSET LINK JWIS N/A Offset Link N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 0.035 kg
50-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 6.374 kg
50-2 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 31.869 kg
50-2NP RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 63.739 kg
50-2NP RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 6.374 kg
50-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 0.030 kg
50-2NP SCCL JWIS N/A Spring Clip Connecting Link N/A 10 A-2 N/A 50 N/A 15.88 mm N/A 0.030 kg
60-2 OFFSET LINK JWIS N/A Offset Link N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 0.061 kg
60-2NP OFFSET LINK JWIS N/A Offset Link N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 0.061 kg
60-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 8.778 kg
60-2 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 43.892 kg
60-2NP RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 87.784 kg
60-2NP RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 8.778 kg
60-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 0.047 kg
60-2NP SCCL JWIS N/A Spring Clip Connecting Link N/A 12 A-2 N/A 60 N/A 19.05 mm N/A 0.047 kg
80-2 OFFSET LINK JWIS N/A Offset Link N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 0.140 kg
80-2NP OFFSET LINK JWIS N/A Offset Link N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 0.140 kg
80-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 15.238 kg
80-2 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 76.188 kg
80-2NP RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 15.238 kg
80-2NP RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 76.188 kg
80-2 SCCL JWIS N/A Spring Clip Connecting Link N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 0.107 kg
80-2NP SCCL JWIS N/A Spring Clip Connecting Link N/A 16 A-2 N/A 80 N/A 25.40 mm N/A 0.107 kg
1 2 3 4