Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Roller Chain
1 2 3 4 

Item #

Item Name

Model

Chain Size

p - Pitch

Weight

100-2 OFFSET LINK JWIS N/A Offset Link N/A 20 A-2 N/A 100 N/A 31.75 mm N/A 0.267 kg
100-2 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 20 A-2 N/A 100 N/A 31.75 mm N/A 22.520 kg
100-2 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 20 A-2 N/A 100 N/A 31.75 mm N/A 112.600 kg
100-2 CPCL JWIS N/A Cotter Pin Connecting Link N/A 20 A-2 N/A 100 N/A 31.75 mm N/A 0.202 kg
35-3 OFFSET LINK JWIS N/A Offset Link N/A 06 A-3 N/A 35 N/A 9.53 mm N/A 0.010 kg
35-3 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-3 N/A 35 N/A 9.53 mm N/A 30.218 kg
35-3 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 06 A-3 N/A 35 N/A 9.53 mm N/A 3.022 kg
35-3 SCCL JWIS N/A Spring Clip Connecting Link N/A 06 A-3 N/A 35 N/A 9.53 mm N/A 0.011 kg
40-3 OFFSET LINK JWIS N/A Offset Link N/A 06 A-3 N/A 40 N/A 12.70 mm N/A 0.025 kg
40-3 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-3 N/A 40 N/A 12.70 mm N/A 56.214 kg
40-3 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 08 A-3 N/A 40 N/A 12.70 mm N/A 5.621 kg
40-3 SCCL JWIS N/A Spring Clip Connecting Link N/A 08 A-3 N/A 40 N/A 12.70 mm N/A 0.020 kg
50-3 OFFSET LINK JWIS N/A Offset Link N/A 10 A-3 N/A 50 N/A 15.88 mm N/A 0.052 kg
50-3 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-3 N/A 50 N/A 15.88 mm N/A 95.236 kg
50-3 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 10 A-3 N/A 50 N/A 15.88 mm N/A 9.524 kg
50-3 SCCL JWIS N/A Spring Clip Connecting Link N/A 10 A-3 N/A 50 N/A 15.88 mm N/A 0.045 kg
60-3 OFFSET LINK JWIS N/A Offset Link N/A 12 A-3 N/A 60 N/A 19.05 mm N/A 0.091 kg
60-3 RIV 100FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-3 N/A 60 N/A 19.05 mm N/A 131.995 kg
60-3 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 12 A-3 N/A 60 N/A 19.05 mm N/A 13.200 kg
60-3 SCCL JWIS N/A Spring Clip Connecting Link N/A 12 A-3 N/A 60 N/A 19.05 mm N/A 0.069 kg
80-3 OFFSET LINK JWIS N/A Offset Link N/A 16 A-3 N/A 80 N/A 25.40 mm N/A 0.209 kg
80-3 RIV 10FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-3 N/A 80 N/A 25.40 mm N/A 22.950 kg
80-3 RIV 50FT JWIS N/A JWIS Roller Chains - American Standard (Ansi) N/A 16 A-3 N/A 80 N/A 25.40 mm N/A 114.748 kg
80-3 SCCL JWIS N/A Spring Clip Connecting Link N/A 16 A-3 N/A 80 N/A 25.40 mm N/A 0.157 kg
60 OFFSET LINK JWIS N/A Offset Link N/A 12A-1 N/A 60 N/A 19.05 mm N/A 0.031 kg
1 2 3 4