Spike Chain JWIS specialty 2.JPG
Unit of Measure
1 

Item #

Model

Chain Size

p - Pitch

g max. - Height Inner Plate

d1 max. - Roller Diameter

q - Weight Per Meter

08B-1 L 85 SL N/A 08 B-1 N/A 08 N/A 12.70 mm N/A 11.80 mm N/A 8.51 mm N/A 0.70 kg/m
08B-2 D 85 SL N/A 08 B-2 N/A 08 N/A 12.70 mm N/A 11.80 mm N/A 8.51 mm N/A 1.40 kg/m
Unit of Measure
1