
Item # |
Number of Strands |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET D60B11H | N/A 2 | N/A 11 | N/A 3.010 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B12H | N/A 2 | N/A 12 | N/A 3.250 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B13H | N/A 2 | N/A 13 | N/A 3.490 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B14H | N/A 2 | N/A 14 | N/A 3.740 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B15H | N/A 2 | N/A 15 | N/A 3.980 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B16H | N/A 2 | N/A 16 | N/A 4.220 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B17H | N/A 2 | N/A 17 | N/A 4.460 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B18H | N/A 2 | N/A 18 | N/A 4.700 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B19H | N/A 2 | N/A 19 | N/A 4.950 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B20H | N/A 2 | N/A 20 | N/A 5.190 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B21H | N/A 2 | N/A 21 | N/A 5.430 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B22H | N/A 2 | N/A 22 | N/A 5.670 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B23H | N/A 2 | N/A 23 | N/A 5.910 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B24H | N/A 2 | N/A 24 | N/A 6.150 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B25H | N/A 2 | N/A 25 | N/A 6.390 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B26H | N/A 2 | N/A 26 | N/A 6.630 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B30H | N/A 2 | N/A 30 | N/A 7.590 in | N/A 1 in | N/A 2 1/8 in |
| SPROCKET D60B32H | N/A 2 | N/A 32 | N/A 8.070 in | N/A 1 1/4 in | N/A 2 3/8 in |
| SPROCKET D60B35H | N/A 2 | N/A 35 | N/A 8.780 in | N/A 1 1/4 in | N/A 2 3/8 in |
| SPROCKET D60B36H | N/A 2 | N/A 36 | N/A 9.020 in | N/A 1 1/4 in | N/A 2 3/8 in |
| SPROCKET D60B40H | N/A 2 | N/A 40 | N/A 9.980 in | N/A 1 1/4 in | N/A 2 3/4 in |
| SPROCKET D60B45H | N/A 2 | N/A 45 | N/A 11.180 in | N/A 1 1/4 in | N/A 2 3/4 in |
| SPROCKET D60B60H | N/A 2 | N/A 60 | N/A 14.760 in | N/A 1 1/4 in | N/A 2 3/4 in |
| SPROCKET E60B11H | N/A 3 | N/A 11 | N/A 3.010 in | N/A 1 in | N/A 3 in |
| SPROCKET E60B12H | N/A 3 | N/A 12 | N/A 3.250 in | N/A 1 in | N/A 3 in |