
Item # |
Type |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|---|
| LF882TABK450-GTX10FT | N/A Heavy, Tabbed, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 114.30 mm | N/A 38.10 mm | N/A 7.08 kg |
| LF882TABK450X10FT | N/A Heavy, Tabbed | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 114.30 mm | N/A 38.10 mm | N/A 6.17 kg |
| LF882TABK750GTX10FT | N/A Heavy, Tabbed, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 190.50 mm | N/A 38.10 mm | N/A 8.39 kg |
| LF882TABK750X10FT | N/A Heavy, Tabbed | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 190.50 mm | N/A 38.10 mm | N/A 7.48 kg |
| LF882TABK1000-GTX10FT | N/A Heavy, Tabbed, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 254.00 mm | N/A 38.10 mm | N/A 9.66 kg |
| LF882TABK1000X10FT | N/A Heavy, Tabbed | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 254.00 mm | N/A 38.10 mm | N/A 8.75 kg |
| LF882TABK1200-GTX10FT | N/A Heavy, Tabbed, Grip Top | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 304.00 mm | N/A 38.10 mm | N/A 11.29 kg |
| LF882TABK1200X10FT | N/A Heavy, Tabbed | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 304.00 mm | N/A 38.10 mm | N/A 10.39 kg |
| KV882TABK450X10FT | N/A Heavy, Tabbed | N/A KV - Acetel with Kevlar | N/A 882 | N/A 114.30 mm | N/A 38.10 mm | N/A 6.17 kg |
| KV882TABK750X10FT | N/A Heavy, Tabbed | N/A KV - Acetel with Kevlar | N/A 882 | N/A 190.50 mm | N/A 38.10 mm | N/A 7.48 kg |
| KV882TABK1000X10FT | N/A Heavy, Tabbed | N/A KV - Acetel with Kevlar | N/A 882 | N/A 254.00 mm | N/A 38.10 mm | N/A 7.48 kg |
| KV882TABK1200X10FT | N/A Heavy, Tabbed | N/A KV - Acetel with Kevlar | N/A 882 | N/A 304.00 mm | N/A 38.10 mm | N/A 8.21 kg |