
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| LF882MK750X10FT | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 190.50 mm | N/A 38.10 mm | N/A 6.53 kg |
| LF882MK1000X10FT | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 254.00 mm | N/A 38.10 mm | N/A 7.48 kg |
| LF882MK1200X10FT | N/A LF - Low Friction Acetal Resin | N/A 882 | N/A 304.00 mm | N/A 38.10 mm | N/A 8.21 kg |
| KV882MK750X10FT | N/A KV - Acetel with Kevlar | N/A 882 | N/A 190.50 mm | N/A 38.10 mm | N/A 6.53 kg |
| KV882MK1000X10FT | N/A KV - Acetel with Kevlar | N/A 882 | N/A 254.00 mm | N/A 38.10 mm | N/A 7.48 kg |
| KV882MK1200X10FT | N/A KV - Acetel with Kevlar | N/A 882 | N/A 304.00 mm | N/A 38.10 mm | N/A 8.21 kg |