
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| S800K750X10FT | N/A C45 - Carbon Steel | N/A 800 | N/A 190.50 mm | N/A 38.10 mm | N/A 17.69 kg |
| SS802K750X10FT | N/A Standard - Ferritic Stainless Steel | N/A 802 | N/A 190.50 mm | N/A 38.10 mm | N/A 17.69 kg |
| MEGA805K750X10FT | N/A Mega - Mega Stainless Steel | N/A 805 | N/A 190.50 mm | N/A 38.10 mm | N/A 17.69 kg |
| MEGA805K750-GTX10FT | N/A Mega - Mega Stainless Steel | N/A 805 | N/A 190.50 mm | N/A 38.10 mm | N/A 18.91 kg |
| SSA805K750X10FT | N/A Austenitic Stainles Steel | N/A 805 | N/A 190.50 mm | N/A 38.10 mm | N/A 17.69 kg |