
Item # |
Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 50BTL12H | N/A B Single | N/A 12 | N/A 1008 | N/A 2.708 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 50BTL13H | N/A B Single | N/A 13 | N/A 1008 | N/A 2.911 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 50BTL14H | N/A B Single | N/A 14 | N/A 1008 | N/A 3.113 in | N/A 1 in | N/A 7/8 in |
| SPROCKET 50BTL15H | N/A B Single | N/A 15 | N/A 1210 | N/A 3.315 in | N/A 1 1/4 in | N/A 1 in |
| SPROCKET 50BTL16H | N/A B Single | N/A 16 | N/A 1610 | N/A 3.517 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL17H | N/A B Single | N/A 17 | N/A 1610 | N/A 3.719 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL18H | N/A B Single | N/A 18 | N/A 1610 | N/A 3.920 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL19H | N/A B Single | N/A 19 | N/A 1610 | N/A 4.120 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL20H | N/A B Single | N/A 20 | N/A 1610 | N/A 4.321 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL21H | N/A B Single | N/A 21 | N/A 1610 | N/A 4.522 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL22H | N/A B Single | N/A 22 | N/A 1610 | N/A 4.722 in | N/A 1 5/8 in | N/A 1 in |
| SPROCKET 50BTL23H | N/A B Single | N/A 23 | N/A 2012 | N/A 4.922 in | N/A 2 in | N/A 1 in |
| SPROCKET 50BTL24H | N/A B Single | N/A 24 | N/A 2012 | N/A 5.122 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL25H | N/A B Single | N/A 25 | N/A 2012 | N/A 5.322 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL26H | N/A B Single | N/A 26 | N/A 2012 | N/A 5.522 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL27H | N/A B Single | N/A 27 | N/A 2012 | N/A 5.723 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL28H | N/A B Single | N/A 28 | N/A 2012 | N/A 5.922 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL30H | N/A B Single | N/A 30 | N/A 2012 | N/A 6.321 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL32 | N/A B Single | N/A 32 | N/A 2012 | N/A 6.721 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL35 | N/A B Single | N/A 35 | N/A 2012 | N/A 7.319 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL36H | N/A B Single | N/A 36 | N/A 2012 | N/A 7.519 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL40 | N/A B Single | N/A 40 | N/A 2012 | N/A 8.316 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL42 | N/A B Single | N/A 42 | N/A 2012 | N/A 8.715 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL45 | N/A B Single | N/A 45 | N/A 2012 | N/A 9.313 in | N/A 2 in | N/A 1 1/4 in |
| SPROCKET 50BTL48 | N/A B Single | N/A 48 | N/A 2012 | N/A 9.911 in | N/A 2 in | N/A 1 1/4 in |