The ELITE Automatic Chain Tensioners compensate for the chain elongation in the machines and conveyor systems. The Chain Tensioners are made from high quality materials, and various sizes are available for different applications.
Elite Tensioner
Unit of Measure
1 

Item #

Tensioning Element Type

Tightening Torque - Back Mounted

Tightening Torque - Front Mounted

A - Diameter

C

Weight

TE 2 N/A TE 2 N/A 9.00 lb·ft N/A N/A 1.38 in N/A 2.01 in N/A 0.55 lb
TE 3 N/A TE 3 N/A 21.00 lb·ft N/A 14.00 lb·ft N/A 1.77 in N/A 2.52 in N/A 0.88 lb
TE 4 N/A TE 4 N/A 41.00 lb·ft N/A 34.00 lb·ft N/A 2.28 in N/A 3.07 in N/A 1.54 lb
TE 5 N/A TE 5 N/A 72.00 lb·ft N/A 68.00 lb·ft N/A 3.07 in N/A 4.21 in N/A 4.41 lb
TE 6 N/A TE 6 N/A 180.00 lb·ft N/A 118.00 lb·ft N/A 3.74 in N/A 5.51 in N/A 8.82 lb
TE 7 N/A TE 7 N/A 351.00 lb·ft N/A 293.00 lb·ft N/A 4.53 in N/A 7.87 in N/A 17.64 lb
TE 8 N/A TE 8 N/A 606.00 lb·ft N/A 572.00 lb·ft N/A 5.12 in N/A 8.27 in N/A 22.05 lb
Unit of Measure
1