ELITE British Standard Roller Chains
ELITE Roller Chain
The ELITE Roller Chain - BS are the result of various specific customer requests, such as a demand for increased load capacity without additional space. Some versions were originally derived from bicycle or motorcycle chains. Their specifications are as diverse as their applications.
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
---|---|---|---|---|---|
06B-1 OFFSET ELITE | N/A Offset Link | Model N/A 06B-1, Straight Side Plates | Chain Size N/A 6 | Pitch N/A 9.53 mm | Weight N/A 0.00 kg |
06B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 06B-1, Straight Side Plates | Chain Size N/A 6 | Pitch N/A 9.53 mm | Weight N/A 1.25 kg |
06B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 06B-1, Straight Side Plates | Chain Size N/A 6 | Pitch N/A 9.53 mm | Weight N/A 0.00 kg |
08B-1 OFFSET ELITE | N/A Offset Link | Model N/A 08B-1 | Chain Size N/A 8 | Pitch N/A 12.70 mm | Weight N/A 0.01 kg |
08B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 08B-1 | Chain Size N/A 8 | Pitch N/A 12.70 mm | Weight N/A 1.86 kg |
08B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 08B-1 | Chain Size N/A 8 | Pitch N/A 12.70 mm | Weight N/A 0.01 kg |
10B-1 OFFSET ELITE | N/A Offset Link | Model N/A 10B-1 | Chain Size N/A 10 | Pitch N/A 15.88 mm | Weight N/A 0.02 kg |
10B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 10B-1 | Chain Size N/A 10 | Pitch N/A 15.88 mm | Weight N/A 3.22 kg |
10B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 10B-1 | Chain Size N/A 10 | Pitch N/A 15.88 mm | Weight N/A 0.02 kg |
12B-1 OFFSET ELITE | N/A Offset Link | Model N/A 12B-1 | Chain Size N/A 12 | Pitch N/A 19.05 mm | Weight N/A 0.03 kg |
12B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 12B-1 | Chain Size N/A 12 | Pitch N/A 19.05 mm | Weight N/A 4.42 kg |
12B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 12B-1 | Chain Size N/A 12 | Pitch N/A 19.05 mm | Weight N/A 0.02 kg |
16B-1 OFFSET ELITE | N/A Offset Link | Model N/A 16B-1 | Chain Size N/A 16 | Pitch N/A 25.40 mm | Weight N/A 0.07 kg |
16B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 16B-1 | Chain Size N/A 16 | Pitch N/A 25.40 mm | Weight N/A 7.53 kg |
16B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 16B-1 | Chain Size N/A 16 | Pitch N/A 25.40 mm | Weight N/A 0.06 kg |
20B-1 OFFSET ELITE | N/A Offset Link | Model N/A 20B-1 | Chain Size N/A 20 | Pitch N/A 31.75 mm | Weight N/A 0.14 kg |
20B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 20B-1 | Chain Size N/A 20 | Pitch N/A 31.75 mm | Weight N/A 11.38 kg |
20B-1 SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 20B-1 | Chain Size N/A 20 | Pitch N/A 31.75 mm | Weight N/A 0.14 kg |
24B-1 OFFSET ELITE | N/A Offset Link | Model N/A 24B-1 | Chain Size N/A 24 | Pitch N/A 38.10 mm | Weight N/A 0.24 kg |
24B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 24B-1 | Chain Size N/A 24 | Pitch N/A 38.10 mm | Weight N/A 16.65 kg |
24B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 24B-1 | Chain Size N/A 24 | Pitch N/A 38.10 mm | Weight N/A 0.21 kg |
28B-1 OFFSET ELITE | N/A Offset Link | Model N/A 28B-1 | Chain Size N/A 28 | Pitch N/A 44.45 mm | Weight N/A 0.35 kg |
28B-1 RIV 10FT ELITE | N/A Roller Chains - BS | Model N/A 28B-1 | Chain Size N/A 28 | Pitch N/A 44.45 mm | Weight N/A 25.87 kg |
28B-1 CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 28B-1 | Chain Size N/A 28 | Pitch N/A 44.45 mm | Weight N/A 0.33 kg |
32B-1 OFFSET ELITE | N/A Offset Link | Model N/A 32B-1 | Chain Size N/A 32 | Pitch N/A 50.80 mm | Weight N/A 0.50 kg |