The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


51 - 75 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Item Name

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

200 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 20-1 N/A 200 N/A 63.50 mm N/A 48.20 kg
200 CPCL ELITE N/A Cotter Pin Connecting Link N/A 20-1 N/A 200 N/A 63.50 mm N/A 0.89 kg
240 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 24-1 N/A 240 N/A 76.20 mm N/A 75.09 kg
240 CPCL ELITE N/A Cotter Pin Connecting Link N/A 24-1 N/A 240 N/A 76.20 mm N/A 1.72 kg
25-2 SCCL ELITE N/A Spring Clip Connecting Link N/A 25-2 N/A 25 N/A 6.35 mm N/A 0.00 kg
35-2 OFFSET ELITE N/A Offset Link N/A 35-2 N/A 35 N/A 9.53 mm N/A 0.01 kg
35-2 SCCL ELITE N/A Spring Clip Connecting Link N/A 35-2 N/A 35 N/A 9.53 mm N/A 0.01 kg
40-2 OFFSET ELITE N/A Offset Link N/A 40-2 N/A 40 N/A 12.70 mm N/A 0.02 kg
40-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 40-2 N/A 40 N/A 12.70 mm N/A 3.75 kg
40-2 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 40-2 N/A 40 N/A 12.70 mm N/A 18.76 kg
40-2 SCCL ELITE N/A Spring Clip Connecting Link N/A 40-2 N/A 40 N/A 12.70 mm N/A 0.01 kg
50-2 OFFSET ELITE N/A Offset Link N/A 50-2 N/A 50 N/A 15.88 mm N/A 0.04 kg
50-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 50-2 N/A 50 N/A 15.88 mm N/A 6.37 kg
50-2 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 50-2 N/A 50 N/A 15.88 mm N/A 31.87 kg
50-2 SCCL ELITE N/A Spring Clip Connecting Link N/A 50-2 N/A 50 N/A 15.88 mm N/A 0.03 kg
60-2 OFFSET ELITE N/A Offset Link N/A 60-2 N/A 60 N/A 19.05 mm N/A 0.06 kg
60-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 60-2 N/A 60 N/A 19.05 mm N/A 8.78 kg
60-2 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 60-2 N/A 60 N/A 19.05 mm N/A 43.89 kg
60-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 60-2 N/A 60 N/A 19.05 mm N/A 0.05 kg
60-2 SCCL ELITE N/A Spring Clip Connecting Link N/A 60-2 N/A 60 N/A 19.05 mm N/A 0.05 kg
80-2 OFFSET ELITE N/A Offset Link N/A 80-2 N/A 80 N/A 25.40 mm N/A 0.14 kg
80-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 80-2 N/A 80 N/A 25.40 mm N/A 15.24 kg
80-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 80-2 N/A 80 N/A 25.40 mm N/A 0.11 kg
100-2 OFFSET ELITE N/A Offset Link N/A 100-2 N/A 100 N/A 31.75 mm N/A 0.27 kg
100-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 100-2 N/A 100 N/A 31.75 mm N/A 22.52 kg
51 - 75 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.