The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


76 - 100 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Item Name

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

100-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 100-2 N/A 100 N/A 31.75 mm N/A 0.20 kg
120-2 OFFSET ELITE N/A Offset Link N/A 120-2 N/A 120 N/A 38.10 mm N/A 0.47 kg
120-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 120-2 N/A 120 N/A 38.10 mm N/A 0.35 kg
140-2 OFFSET ELITE N/A Offset Link N/A 140-2 N/A 140 N/A 44.45 mm N/A 0.70 kg
140-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 140-2 N/A 140 N/A 44.45 mm N/A 0.55 kg
160-2 OFFSET ELITE N/A Offset Link N/A 160-2 N/A 160 N/A 50.80 mm N/A 1.07 kg
160-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 160-2 N/A 160 N/A 50.80 mm N/A 58.91 kg
160-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 160-2 N/A 160 N/A 50.80 mm N/A 0.82 kg
180-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 180-2 N/A 180 N/A 57.15 mm N/A 1.27 kg
200-2 OFFSET ELITE N/A Offset Link N/A 200-2 N/A 200 N/A 63.50 mm N/A 2.14 kg
200-2 CPCL ELITE N/A Cotter Pin Connecting Link N/A 200-2 N/A 200 N/A 63.50 mm N/A 1.69 kg
35-3 SCCL ELITE N/A Spring Clip Connecting Link N/A 35-3 N/A 35 N/A 9.53 mm N/A 0.01 kg
40-3 OFFSET ELITE N/A Offset Link N/A 40-3 N/A 40 N/A 12.70 mm N/A 0.03 kg
40-3 RIV 10FT ELITE N/A Chain N/A 40-3 N/A 40 N/A 12.70 mm N/A 5.62 kg
40-3 SCCL ELITE N/A Spring Clip Connecting Link N/A 40-3 N/A 40 N/A 12.70 mm N/A 0.02 kg
50-3 OFFSET ELITE N/A Offset Link N/A 50-3 N/A 50 N/A 15.88 mm N/A 0.05 kg
50-3 RIV 10FT ELITE N/A Chain N/A 50-3 N/A 50 N/A 15.88 mm N/A 9.52 kg
50-3 SCCL ELITE N/A Spring Clip Connecting Link N/A 50-3 N/A 50 N/A 15.88 mm N/A 0.04 kg
60-3 OFFSET ELITE N/A Offset Link N/A 60-3 N/A 60 N/A 19.05 mm N/A 0.09 kg
60-3 RIV 10FT ELITE N/A Chain N/A 60-3 N/A 60 N/A 19.05 mm N/A 13.20 kg
60-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 60-3 N/A 60 N/A 19.05 mm N/A 0.07 kg
80-3 OFFSET ELITE N/A Offset Link N/A 80-3 N/A 80 N/A 25.40 mm N/A 0.21 kg
80-3 RIV 10FT ELITE N/A Chain N/A 80-3 N/A 80 N/A 25.40 mm N/A 24.04 kg
80-3 CPCL ELITE N/A Cotter Pin Connecting Link N/A 80-3 N/A 80 N/A 25.40 mm N/A 0.16 kg
100-3 OFFSET ELITE N/A Offset Link N/A 100-3 N/A 100 N/A 31.75 mm N/A 0.40 kg
76 - 100 of 142 | Results Per Page | View |
1 2 3 4 5 »  
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.