The ELITE Roller Chain - ANSI have been tapered, shot-blasted, and have high contact ratios. They are cold-extruded and have extremely regular wall thickness. The product range that we provide includes bent and flat attachment plates. 


126 - 142 of 142 | Results Per Page | View |
« 6 
Clear Filter

Item Name

Model

Chain Size

Pitch (mm)

Weight (kg)

Item #

Item Name

Model

Chain Size

Pitch

Weight

240 COT 10FT ELITE N/A Roller Chains - ANSI N/A 240-1 N/A 240 N/A 76.20 mm N/A 77.64 kg
240-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 240-3 N/A 240 N/A 76.20 mm N/A 223.04 kg
35-2 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 35-2 N/A 35 N/A 9.53 mm N/A 2.02 kg
35-2 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 35-2 N/A 35 N/A 9.53 mm N/A 10.09 kg
35-3 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 35-3 N/A 35 N/A 9.53 mm N/A 3.02 kg
41 OFFSET ELITE N/A Offset Link N/A 41-1 N/A 41 N/A 12.70 mm N/A 0.01 kg
41 RIV 100FT ELITE N/A Roller Chains - ANSI N/A 41-1 N/A 41 N/A 12.70 mm N/A 12.41 kg
41 RIV 10FT ELITE N/A Roller Chains - ANSI N/A 41-1 N/A 41 N/A 12.70 mm N/A 1.24 kg
41 RIV 50FT ELITE N/A Roller Chains - ANSI N/A 41-1 N/A 41 N/A 12.70 mm N/A 6.20 kg
41 SCCL ELITE N/A Spring Clip Connecting Link N/A 41-1 N/A 41 N/A 12.70 mm N/A 0.00 kg
60 COT 10FT ELITE N/A Roller Chains - ANSI N/A 60-1 N/A 60 N/A 19.05 mm N/A 4.49 kg
60 OFFSET LINK JWIS N/A Offset Link N/A 60-1 N/A 60 N/A 19.05 mm N/A 0.03 kg
60-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 60-2 N/A 60 N/A 19.05 mm N/A 8.86 kg
60-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 60-3 N/A 60 N/A 19.05 mm N/A 13.21 kg
80 COT 10FT ELITE N/A Roller Chains - ANSI N/A 80-1 N/A 80 N/A 25.40 mm N/A 7.87 kg
80-2 COT 10FT ELITE N/A Roller Chains - ANSI N/A 80-2 N/A 80 N/A 25.40 mm N/A 15.43 kg
80-3 COT 10FT ELITE N/A Roller Chains - ANSI N/A 80-3 N/A 80 N/A 25.40 mm N/A 22.95 kg
126 - 142 of 142 | Results Per Page | View |
« 6 
Chain Engineering

Webinars 2021

Contact

You have a specific question or would you simply like to learn more about us?
Find our contact information below or use our Contact Form.