ELITE Roller Chains - Heavy Series H
ELITE Roller Chain
The ELITE Roller Chain - Heavy Series H are generally made with the same pin materials as standard roller chains. However, their major advantage is that they provide higher wear resistance and greater tensile strength than standard chains, while retaining virtually the same breaking strength.
1 2
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
---|---|---|---|---|---|
60H OFFSET ELITE | N/A Offset Link | Model N/A 60-1 H | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 0.04 kg |
60H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 60-1 H | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 5.24 kg |
60H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 60-1 H | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 26.19 kg |
60H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 60-1 H | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 0.03 kg |
60H SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 60-1 H | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 0.03 kg |
80H OFFSET ELITE | N/A Offset Link | Model N/A 80-1 H | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 0.08 kg |
80H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 80-1 H | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 9.04 kg |
80H RIV 50FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 80-1 H | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 45.18 kg |
80H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 80-1 H | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 0.07 kg |
80H SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 80-1 H | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 0.07 kg |
100H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 100-1 H | Chain Size N/A 100 | Pitch N/A 31.75 mm | Weight N/A 12.80 kg |
100H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 100-1 H | Chain Size N/A 100 | Pitch N/A 31.75 mm | Weight N/A 0.12 kg |
120H OFFSET ELITE | N/A Offset Link | Model N/A 120-1 H | Chain Size N/A 120 | Pitch N/A 38.10 mm | Weight N/A 0.27 kg |
120H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 120-1 H | Chain Size N/A 120 | Pitch N/A 38.10 mm | Weight N/A 18.42 kg |
120H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 120-1 H | Chain Size N/A 120 | Pitch N/A 38.10 mm | Weight N/A 0.20 kg |
160H OFFSET ELITE | N/A Offset Link | Model N/A 160-1 H | Chain Size N/A 160 | Pitch N/A 50.80 mm | Weight N/A 0.59 kg |
160H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 160-1 H | Chain Size N/A 160 | Pitch N/A 50.80 mm | Weight N/A 31.42 kg |
160H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 160-1 H | Chain Size N/A 160 | Pitch N/A 50.80 mm | Weight N/A 0.46 kg |
180H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 180-1 H | Chain Size N/A 180 | Pitch N/A 57.15 mm | Weight N/A 43.51 kg |
180H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 180-1 H | Chain Size N/A 180 | Pitch N/A 57.15 mm | Weight N/A 0.71 kg |
200H OFFSET ELITE | N/A Offset Link | Model N/A 200-1 H | Chain Size N/A 200 | Pitch N/A 63.50 mm | Weight N/A 1.27 kg |
200H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 200-1 H | Chain Size N/A 200 | Pitch N/A 63.50 mm | Weight N/A 1.18 kg |
240H RIV 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 240-1 H | Chain Size N/A 240 | Pitch N/A 76.20 mm | Weight N/A 96.65 kg |
240H CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 240-1 H | Chain Size N/A 240 | Pitch N/A 76.20 mm | Weight N/A 2.12 kg |
100H COT 10FT ELITE | N/A Roller Chains - Heavy Series H | Model N/A 100-1 H | Chain Size N/A 100 | Pitch N/A 31.75 mm | Weight N/A 13.01 kg |
1 2