JWIS Roller Chains - American Standard (Ansi)
JWIS Standard Roller Chains
Standard JWIS Roller chains are characterised by an above-average service life due to excellent wear resistance, high consistency, and matchless precision. The JWIS Roller chains have considerably higher breaking and fatigue strength than required by ISO standard. All chains are pre-stretched and provided with a highly efficient lubrication.
Clear
Filter
Item Name
- Cotter Pin Connecting Link
- JWIS Roller Chains - American Standard (Ansi)
- Offset Link
- Spring Clip Connecting Link
Model
Chain Size
p - Pitch (mm)
Weight (kg)
Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
---|---|---|---|---|---|
25 OFFSET JWIS | N/A Offset Link | Model N/A 04 C-1 | Chain Size N/A 25 | p - Pitch N/A 6.35 mm | Weight N/A 0.002 kg |
25 RIV 100FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 04 C-1 | Chain Size N/A 25 | p - Pitch N/A 6.35 mm | Weight N/A 3.856 kg |
25 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 04 C-1 | Chain Size N/A 25 | p - Pitch N/A 6.35 mm | Weight N/A 0.386 kg |
25 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 04 C-1 | Chain Size N/A 25 | p - Pitch N/A 6.35 mm | Weight N/A 0.001 kg |
35 OFFSET LINK JWIS | N/A Offset Link | Model N/A 06 A-1 | Chain Size N/A 35 | p - Pitch N/A 9.55 mm | Weight N/A 0.004 kg |
35 RIV 100FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 06 A-1 | Chain Size N/A 35 | p - Pitch N/A 9.55 mm | Weight N/A 10.197 kg |
35 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 06 A-1 | Chain Size N/A 35 | p - Pitch N/A 9.55 mm | Weight N/A 1.020 kg |
35 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 06 A-1 | Chain Size N/A 35 | p - Pitch N/A 9.55 mm | Weight N/A 0.004 kg |
40 RIV 100FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 08 A-1 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 18.906 kg |
40 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 08 A-1 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 1.891 kg |
40 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 08 A-1 | Chain Size N/A 40 | p - Pitch N/A 12.70 mm | Weight N/A 0.007 kg |
50 OFFSET LINK JWIS | N/A Offset Link | Model N/A 10 A-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 0.018 kg |
50 RIV 100FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 10 A-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 32.101 kg |
50 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 10 A-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 3.210 kg |
50 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 10 A-1 | Chain Size N/A 50 | p - Pitch N/A 15.88 mm | Weight N/A 0.016 kg |
60 RIV 100FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 12 A-1 | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 44.221 kg |
60 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 12 A-1 | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 4.422 kg |
60 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 12 A-1 | Chain Size N/A 60 | p - Pitch N/A 19.05 mm | Weight N/A 0.025 kg |
80 OFFSET LINK JWIS | N/A Offset Link | Model N/A 16 A-1 | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 0.072 kg |
80 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 16 A-1 | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 7.689 kg |
80 RIV 50FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 16 A-1 | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 38.446 kg |
80 SCCL JWIS | N/A Spring Clip Connecting Link | Model N/A 16 A-1 | Chain Size N/A 80 | p - Pitch N/A 25.40 mm | Weight N/A 0.056 kg |
100 OFFSET LINK JWIS | N/A Offset Link | Model N/A 20 A-1 | Chain Size N/A 100 | p - Pitch N/A 31.75 mm | Weight N/A 0.137 kg |
100 RIV 10FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 20 A-1 | Chain Size N/A 100 | p - Pitch N/A 31.75 mm | Weight N/A 11.379 kg |
100 RIV 50FT JWIS | N/A JWIS Roller Chains - American Standard (Ansi) | Model N/A 20 A-1 | Chain Size N/A 100 | p - Pitch N/A 31.75 mm | Weight N/A 56.894 kg |