1 2
Clear
Filter
Number of Strands
- 2
- 3
Number of Teeth
Outside Diameter (in)
Plain Bore (in)
1 1 1/8 1 1/4 1 1/2
LTB (in)
Item # |
Number of Strands |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET D100B9H | N/A 2 | N/A 9 | N/A 4.180 in | N/A 1 in | N/A 2 7/8 in |
| SPROCKET D100B10H | N/A 2 | N/A 10 | N/A 4.600 in | N/A 1 in | N/A 2 7/8 in |
| SPROCKET D100B11H | N/A 2 | N/A 11 | N/A 5.010 in | N/A 1 in | N/A 2 7/8 in |
| SPROCKET D100B12H | N/A 2 | N/A 12 | N/A 5.420 in | N/A 1 1/8 in | N/A 2 7/8 in |
| SPROCKET D100B13H | N/A 2 | N/A 13 | N/A 5.820 in | N/A 1 1/8 in | N/A 2 7/8 in |
| SPROCKET D100B14H | N/A 2 | N/A 14 | N/A 6.230 in | N/A 1 1/8 in | N/A 2 7/8 in |
| SPROCKET D100B15H | N/A 2 | N/A 15 | N/A 6.630 in | N/A 1 1/4 in | N/A 3 1/8 in |
| SPROCKET D100B16H | N/A 2 | N/A 16 | N/A 7.030 in | N/A 1 1/4 in | N/A 3 1/8 in |
| SPROCKET D100B17H | N/A 2 | N/A 17 | N/A 7.440 in | N/A 1 1/4 in | N/A 3 1/8 in |
| SPROCKET D100B18H | N/A 2 | N/A 18 | N/A 7.840 in | N/A 1 1/4 in | N/A 3 1/8 in |
| SPROCKET D100B19H | N/A 2 | N/A 19 | N/A 8.240 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B20H | N/A 2 | N/A 20 | N/A 8.640 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B21H | N/A 2 | N/A 21 | N/A 9.040 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B22H | N/A 2 | N/A 22 | N/A 9.440 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B23H | N/A 2 | N/A 23 | N/A 9.850 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B24H | N/A 2 | N/A 24 | N/A 10.250 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B25H | N/A 2 | N/A 25 | N/A 10.650 in | N/A 1 1/4 in | N/A 3 3/8 in |
| SPROCKET D100B26H | N/A 2 | N/A 26 | N/A 11.050 in | N/A 1 1/2 in | N/A 3 3/8 in |
| SPROCKET D100B30H | N/A 2 | N/A 30 | N/A 12.640 in | N/A 1 1/2 in | N/A 3 3/8 in |
| SPROCKET E100B13H | N/A 3 | N/A 13 | N/A 5.820 in | N/A 1 1/8 in | N/A 4 1/4 in |
| SPROCKET E100B14H | N/A 3 | N/A 14 | N/A 6.230 in | N/A 1 1/8 in | N/A 4 1/4 in |
| SPROCKET E100B15H | N/A 3 | N/A 15 | N/A 6.630 in | N/A 1 1/4 in | N/A 4 1/2 in |
| SPROCKET E100B16H | N/A 3 | N/A 16 | N/A 7.030 in | N/A 1 1/4 in | N/A 4 1/2 in |
| SPROCKET E100B17H | N/A 3 | N/A 17 | N/A 7.440 in | N/A 1 1/4 in | N/A 4 3/4 in |
| SPROCKET E100B18H | N/A 3 | N/A 18 | N/A 7.840 in | N/A 1 1/4 in | N/A 4 3/4 in |
1 2
