Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
Hub Diameter |
LTB |
|---|---|---|---|---|---|
| SPROCKET D140B13H | N/A 13 | N/A 8.150 in | N/A 1 5/8 in | N/A 5 in | N/A 3 3/4 in |
| SPROCKET D140B14H | N/A 14 | N/A 8.720 in | N/A 1 5/8 in | N/A 5 1/2 in | N/A 3 3/4 in |
| SPROCKET D140B15H | N/A 15 | N/A 9.280 in | N/A 1 5/8 in | N/A 6 1/2 in | N/A 3 3/4 in |
| SPROCKET D140B16H | N/A 16 | N/A 9.850 in | N/A 1 5/8 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B17H | N/A 17 | N/A 10.410 in | N/A 1 5/8 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B18H | N/A 18 | N/A 10.980 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B19H | N/A 19 | N/A 11.540 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B20H | N/A 20 | N/A 12.100 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B21H | N/A 21 | N/A 12.660 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B22H | N/A 22 | N/A 13.220 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B23H | N/A 23 | N/A 13.780 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B24H | N/A 24 | N/A 14.340 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B25H | N/A 25 | N/A 14.900 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
| SPROCKET D140B26H | N/A 26 | N/A 15.460 in | N/A 1 3/4 in | N/A 7 in | N/A 4 in |
