Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
Hub Diameter |
LTB |
|---|---|---|---|---|---|
| SPROCKET D35B13H | N/A 13 | N/A 1.750 in | N/A 1/2 in | N/A 1 1/4 in | N/A 1 1/4 in |
| SPROCKET D35B14H | N/A 14 | N/A 1.870 in | N/A 1/2 in | N/A 1 1/4 in | N/A 1 1/4 in |
| SPROCKET D35B15H | N/A 15 | N/A 1.990 in | N/A 1/2 in | N/A 1 11/32 in | N/A 1 1/4 in |
| SPROCKET D35B16H | N/A 16 | N/A 2.110 in | N/A 1/2 in | N/A 1 15/32 in | N/A 1 1/4 in |
| SPROCKET D35B17H | N/A 17 | N/A 2.230 in | N/A 1/2 in | N/A 1 19/32 in | N/A 1 1/4 in |
| SPROCKET D35B18H | N/A 18 | N/A 2.350 in | N/A 1/2 in | N/A 1 23/32 in | N/A 1 1/4 in |
| SPROCKET D35B19H | N/A 19 | N/A 2.470 in | N/A 1/2 in | N/A 1 27/32 in | N/A 1 1/4 in |
| SPROCKET D35B20H | N/A 20 | N/A 2.590 in | N/A 1/2 in | N/A 1 15/16 in | N/A 1 3/8 in |
| SPROCKET D35B21H | N/A 21 | N/A 2.710 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B22H | N/A 22 | N/A 2.830 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B23H | N/A 23 | N/A 2.950 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B24H | N/A 24 | N/A 3.070 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B25H | N/A 25 | N/A 3.190 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B26H | N/A 26 | N/A 3.310 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B30H | N/A 30 | N/A 3.790 in | N/A 1/2 in | N/A 2 in | N/A 1 3/8 in |
| SPROCKET D35B36H | N/A 36 | N/A 4.510 in | N/A 5/8 in | N/A 2 1/4 in | N/A 1 3/8 in |
| SPROCKET D35B42H | N/A 42 | N/A 5.230 in | N/A 5/8 in | N/A 2 1/4 in | N/A 1 3/8 in |
| SPROCKET D35B48H | N/A 48 | N/A 5.950 in | N/A 5/8 in | N/A 2 1/4 in | N/A 1 3/8 in |
| SPROCKET D35B60H | N/A 60 | N/A 7.380 in | N/A 5/8 in | N/A 2 1/4 in | N/A 1 3/8 in |
