Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 120A10 | N/A A | N/A 10 | N/A 5.520 in | N/A 1 1/4 in | N/A 3.80 lb |
| SPROCKET 120A11 | N/A A | N/A 11 | N/A 6.010 in | N/A 1 1/4 in | N/A 4.80 lb |
| SPROCKET 120A12 | N/A A | N/A 12 | N/A 6.500 in | N/A 1 1/4 in | N/A 5.80 lb |
| SPROCKET 120A13 | N/A A | N/A 13 | N/A 6.990 in | N/A 1 1/4 in | N/A 6.70 lb |
| SPROCKET 120A14 | N/A A | N/A 14 | N/A 7.470 in | N/A 1 1/4 in | N/A 8.00 lb |
| SPROCKET 120A15 | N/A A | N/A 15 | N/A 7.960 in | N/A 1 1/4 in | N/A 9.10 lb |
| SPROCKET 120A16 | N/A A | N/A 16 | N/A 8.440 in | N/A 1 1/4 in | N/A 10.60 lb |
| SPROCKET 120A17 | N/A A | N/A 17 | N/A 8.920 in | N/A 1 1/4 in | N/A 12.60 lb |
| SPROCKET 120A18 | N/A A | N/A 18 | N/A 9.410 in | N/A 1 1/4 in | N/A 13.60 lb |
| SPROCKET 120A19 | N/A A | N/A 19 | N/A 9.890 in | N/A 1 1/4 in | N/A 15.10 lb |
| SPROCKET 120A20 | N/A A | N/A 20 | N/A 10.370 in | N/A 1 1/4 in | N/A 16.90 lb |
| SPROCKET 120A21 | N/A A | N/A 21 | N/A 10.850 in | N/A 1 1/4 in | N/A 18.70 lb |
| SPROCKET 120A22 | N/A A | N/A 22 | N/A 11.330 in | N/A 1 1/4 in | N/A 20.00 lb |
| SPROCKET 120A23 | N/A A | N/A 23 | N/A 11.810 in | N/A 1 1/4 in | N/A 22.10 lb |
| SPROCKET 120A24 | N/A A | N/A 24 | N/A 12.290 in | N/A 1 1/4 in | N/A 24.80 lb |
| SPROCKET 120A25 | N/A A | N/A 25 | N/A 12.770 in | N/A 1 1/4 in | N/A 26.80 lb |
| SPROCKET 120A26 | N/A A | N/A 26 | N/A 13.250 in | N/A 1 1/2 in | N/A 28.30 lb |
| SPROCKET 120A27 | N/A A | N/A 27 | N/A 13.730 in | N/A 1 1/2 in | N/A 30.90 lb |
| SPROCKET 120A28 | N/A A | N/A 28 | N/A 14.210 in | N/A 1 1/2 in | N/A 33.60 lb |
| SPROCKET 120A30 | N/A A | N/A 30 | N/A 15.170 in | N/A 1 1/2 in | N/A 39.00 lb |
| SPROCKET 120A32 | N/A A | N/A 32 | N/A 16.130 in | N/A 1 1/2 in | N/A 43.90 lb |
| SPROCKET 120A35 | N/A A | N/A 35 | N/A 17.570 in | N/A 1 1/2 in | N/A 52.00 lb |
| SPROCKET 120A36 | N/A A | N/A 36 | N/A 18.050 in | N/A 1 1/2 in | N/A 56.00 lb |
| SPROCKET 120A40 | N/A A | N/A 40 | N/A 19.960 in | N/A 1 1/2 in | N/A 71.00 lb |
| SPROCKET 120A42 | N/A A | N/A 42 | N/A 20.920 in | N/A 1 1/2 in | N/A 85.00 lb |
