Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 160A10 | N/A A | N/A 10 | N/A 7.360 in | N/A 1 1/2 in | N/A 8.00 lb |
| SPROCKET 160A11 | N/A A | N/A 11 | N/A 8.010 in | N/A 1 1/2 in | N/A 10.00 lb |
| SPROCKET 160A12 | N/A A | N/A 12 | N/A 8.660 in | N/A 1 1/2 in | N/A 12.00 lb |
| SPROCKET 160A13 | N/A A | N/A 13 | N/A 9.310 in | N/A 1 1/2 in | N/A 16.00 lb |
| SPROCKET 160A14 | N/A A | N/A 14 | N/A 9.960 in | N/A 1 1/2 in | N/A 17.00 lb |
| SPROCKET 160A15 | N/A A | N/A 15 | N/A 10.610 in | N/A 1 1/2 in | N/A 21.00 lb |
| SPROCKET 160A16 | N/A A | N/A 16 | N/A 11.260 in | N/A 1 1/2 in | N/A 24.00 lb |
| SPROCKET 160A17 | N/A A | N/A 17 | N/A 11.900 in | N/A 1 1/2 in | N/A 27.00 lb |
| SPROCKET 160A18 | N/A A | N/A 18 | N/A 12.540 in | N/A 1 1/2 in | N/A 30.00 lb |
| SPROCKET 160A19 | N/A A | N/A 19 | N/A 13.190 in | N/A 1 1/2 in | N/A 34.00 lb |
| SPROCKET 160A20 | N/A A | N/A 20 | N/A 13.830 in | N/A 1 1/2 in | N/A 38.00 lb |
| SPROCKET 160A21 | N/A A | N/A 21 | N/A 14.470 in | N/A 1 1/2 in | N/A 42.00 lb |
| SPROCKET 160A22 | N/A A | N/A 22 | N/A 15.110 in | N/A 1 1/2 in | N/A 46.00 lb |
| SPROCKET 160A23 | N/A A | N/A 23 | N/A 15.750 in | N/A 1 1/2 in | N/A 50.00 lb |
| SPROCKET 160A24 | N/A A | N/A 24 | N/A 16.390 in | N/A 1 1/2 in | N/A 56.00 lb |
| SPROCKET 160A25 | N/A A | N/A 25 | N/A 17.030 in | N/A 1 1/2 in | N/A 61.00 lb |
| SPROCKET 160A26 | N/A A | N/A 26 | N/A 17.670 in | N/A 1 1/2 in | N/A 65.00 lb |
| SPROCKET 160A27 | N/A A | N/A 27 | N/A 18.310 in | N/A 1 1/2 in | N/A 71.00 lb |
| SPROCKET 160A28 | N/A A | N/A 28 | N/A 18.950 in | N/A 1 1/2 in | N/A 77.00 lb |
| SPROCKET 160A30 | N/A A | N/A 30 | N/A 20.230 in | N/A 1 1/2 in | N/A 90.00 lb |
| SPROCKET 160A35 | N/A A | N/A 35 | N/A 23.420 in | N/A 1 1/2 in | N/A 121.00 lb |
| SPROCKET 160A40 | N/A A | N/A 40 | N/A 26.610 in | N/A 1 1/2 in | N/A 138.00 lb |
| SPROCKET 160A45 | N/A A | N/A 45 | N/A 29.800 in | N/A 1 1/2 in | N/A 204.00 lb |
| SPROCKET 160A54 | N/A A | N/A 54 | N/A 35.540 in | N/A 1 1/2 in | N/A 294.00 lb |
| SPROCKET 160A60 | N/A A | N/A 60 | N/A 39.360 in | N/A 1 1/2 in | N/A 366.00 lb |
