Item # |
Type |
Number of Teeth |
Outside Diameter |
Plain Bore |
Weight |
|---|---|---|---|---|---|
| SPROCKET 50A12 | N/A A | N/A 12 | N/A 2.710 in | N/A 5/8 in | N/A 0.34 lb |
| SPROCKET 50A13 | N/A A | N/A 13 | N/A 2.910 in | N/A 5/8 in | N/A 0.42 lb |
| SPROCKET 50A14 | N/A A | N/A 14 | N/A 3.110 in | N/A 5/8 in | N/A 0.50 lb |
| SPROCKET 50A15 | N/A A | N/A 15 | N/A 3.320 in | N/A 5/8 in | N/A 0.54 lb |
| SPROCKET 50A16 | N/A A | N/A 16 | N/A 3.520 in | N/A 5/8 in | N/A 0.68 lb |
| SPROCKET 50A17 | N/A A | N/A 17 | N/A 3.720 in | N/A 5/8 in | N/A 0.76 lb |
| SPROCKET 50A18 | N/A A | N/A 18 | N/A 3.920 in | N/A 5/8 in | N/A 0.86 lb |
| SPROCKET 50A19 | N/A A | N/A 19 | N/A 4.120 in | N/A 5/8 in | N/A 0.94 lb |
| SPROCKET 50A20 | N/A A | N/A 20 | N/A 4.320 in | N/A 3/4 in | N/A 1.06 lb |
| SPROCKET 50A21 | N/A A | N/A 21 | N/A 4.520 in | N/A 3/4 in | N/A 1.12 lb |
| SPROCKET 50A22 | N/A A | N/A 22 | N/A 4.720 in | N/A 3/4 in | N/A 1.30 lb |
| SPROCKET 50A23 | N/A A | N/A 23 | N/A 4.920 in | N/A 3/4 in | N/A 1.44 lb |
| SPROCKET 50A24 | N/A A | N/A 24 | N/A 5.120 in | N/A 23/32 in | N/A 1.50 lb |
| SPROCKET 50A25 | N/A A | N/A 25 | N/A 5.320 in | N/A 23/32 in | N/A 1.62 lb |
| SPROCKET 50A26 | N/A A | N/A 26 | N/A 5.520 in | N/A 23/32 in | N/A 1.72 lb |
| SPROCKET 50A27 | N/A A | N/A 27 | N/A 5.720 in | N/A 23/32 in | N/A 1.96 lb |
| SPROCKET 50A28 | N/A A | N/A 28 | N/A 5.920 in | N/A 23/32 in | N/A 2.04 lb |
| SPROCKET 50A29 | N/A A | N/A 29 | N/A 6.120 in | N/A 23/32 in | N/A 2.36 lb |
| SPROCKET 50A30 | N/A A | N/A 30 | N/A 6.320 in | N/A 23/32 in | N/A 2.54 lb |
| SPROCKET 50A31 | N/A A | N/A 31 | N/A 6.520 in | N/A 23/32 in | N/A 2.80 lb |
| SPROCKET 50A32 | N/A A | N/A 32 | N/A 6.720 in | N/A 23/32 in | N/A 2.92 lb |
| SPROCKET 50A33 | N/A A | N/A 33 | N/A 6.920 in | N/A 23/32 in | N/A 3.14 lb |
| SPROCKET 50A34 | N/A A | N/A 34 | N/A 7.120 in | N/A 23/32 in | N/A 3.20 lb |
| SPROCKET 50A35 | N/A A | N/A 35 | N/A 7.320 in | N/A 23/32 in | N/A 3.34 lb |
| SPROCKET 50A36 | N/A A | N/A 36 | N/A 7.520 in | N/A 23/32 in | N/A 3.82 lb |
