Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 100SDS11 | N/A 11 | N/A SDS | N/A 5.010 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 100SDS12 | N/A 12 | N/A SDS | N/A 5.420 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 100SK13 | N/A 13 | N/A SK | N/A 5.820 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 100SK14 | N/A 14 | N/A SK | N/A 6.230 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 100SF15 | N/A 15 | N/A SF | N/A 6.630 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 100SF16 | N/A 16 | N/A SF | N/A 7.030 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 100SF17 | N/A 17 | N/A SF | N/A 7.440 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 100E18 | N/A 18 | N/A E | N/A 7.840 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E19 | N/A 19 | N/A E | N/A 8.240 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E20 | N/A 20 | N/A E | N/A 8.640 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E21 | N/A 21 | N/A E | N/A 9.040 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E22 | N/A 22 | N/A E | N/A 9.440 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E24 | N/A 24 | N/A E | N/A 10.250 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E28 | N/A 28 | N/A E | N/A 11.840 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E30 | N/A 30 | N/A E | N/A 12.640 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E32 | N/A 32 | N/A E | N/A 13.440 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E35 | N/A 35 | N/A E | N/A 14.640 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E36 | N/A 36 | N/A E | N/A 15.040 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E40 | N/A 40 | N/A E | N/A 16.630 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E42 | N/A 42 | N/A E | N/A 17.430 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E45 | N/A 45 | N/A E | N/A 18.630 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E48 | N/A 48 | N/A E | N/A 19.820 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E54 | N/A 54 | N/A E | N/A 22.210 in | N/A 3 1/2 in | N/A 1 5/8 in |
| SPROCKET 100E60 | N/A 60 | N/A E | N/A 24.600 in | N/A 3 1/2 in | N/A 1 5/8 in |
