1 2
Clear
Filter
Number of Teeth
Bushing
JA SDS SF SH SK
Outside Diameter (in)
Max. Bore (in)
1 1/4 1 5/8 2 2 5/8 2 15/16
LTB (in)
5/8 3/4 13/16 1 1/4
Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 50JA12 | N/A 12 | N/A JA | N/A 2.710 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 50JA13 | N/A 13 | N/A JA | N/A 2.910 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 50JA14 | N/A 14 | N/A JA | N/A 3.110 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 50JA15 | N/A 15 | N/A JA | N/A 3.320 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 50JA16 | N/A 16 | N/A JA | N/A 3.520 in | N/A 1 1/4 in | N/A 5/8 in |
| SPROCKET 50SH17 | N/A 17 | N/A SH | N/A 3.720 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 50SH18 | N/A 18 | N/A SH | N/A 3.920 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 50SH19 | N/A 19 | N/A SH | N/A 4.120 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 50SDS20 | N/A 20 | N/A SDS | N/A 4.320 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS21 | N/A 21 | N/A SDS | N/A 4.520 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS22 | N/A 22 | N/A SDS | N/A 4.720 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS23 | N/A 23 | N/A SDS | N/A 4.920 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS24 | N/A 24 | N/A SDS | N/A 5.120 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS25 | N/A 25 | N/A SDS | N/A 5.320 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS26 | N/A 26 | N/A SDS | N/A 5.520 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS27 | N/A 27 | N/A SDS | N/A 5.720 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS28 | N/A 28 | N/A SDS | N/A 5.920 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS30 | N/A 30 | N/A SDS | N/A 6.320 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS32 | N/A 32 | N/A SDS | N/A 6.720 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS35 | N/A 35 | N/A SDS | N/A 7.320 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS36 | N/A 36 | N/A SDS | N/A 7.520 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS40 | N/A 40 | N/A SDS | N/A 8.320 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS42 | N/A 42 | N/A SDS | N/A 8.720 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS45 | N/A 45 | N/A SDS | N/A 9.310 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 50SDS48 | N/A 48 | N/A SDS | N/A 9.910 in | N/A 2 in | N/A 3/4 in |
1 2
