1 2
Clear
Filter
Number of Teeth
Bushing
SDS SF SH SK
Outside Diameter (in)
Max. Bore (in)
1 5/8 2 2 5/8 2 15/16
LTB (in)
3/4 13/16 1 1/4
Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 80SH11 | N/A 11 | N/A SH | N/A 4.010 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 80SH12 | N/A 12 | N/A SH | N/A 4.330 in | N/A 1 5/8 in | N/A 13/16 in |
| SPROCKET 80SDS13 | N/A 13 | N/A SDS | N/A 4.660 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 80SDS14 | N/A 14 | N/A SDS | N/A 4.980 in | N/A 2 in | N/A 3/4 in |
| SPROCKET 80SK15 | N/A 15 | N/A SK | N/A 5.300 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 80SK16 | N/A 16 | N/A SK | N/A 5.630 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 80SK17 | N/A 17 | N/A SK | N/A 5.950 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 80SK18 | N/A 18 | N/A SK | N/A 6.270 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 80SK19 | N/A 19 | N/A SK | N/A 6.590 in | N/A 2 5/8 in | N/A 1 1/4 in |
| SPROCKET 80SF20 | N/A 20 | N/A SF | N/A 6.910 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF21 | N/A 21 | N/A SF | N/A 7.240 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF22 | N/A 22 | N/A SF | N/A 7.560 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF23 | N/A 23 | N/A SF | N/A 7.880 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF24 | N/A 24 | N/A SF | N/A 8.200 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF25 | N/A 25 | N/A SF | N/A 8.520 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF26 | N/A 26 | N/A SF | N/A 8.840 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF27 | N/A 27 | N/A SF | N/A 9.160 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF28 | N/A 28 | N/A SF | N/A 9.480 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF30 | N/A 30 | N/A SF | N/A 10.110 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF32 | N/A 32 | N/A SF | N/A 10.750 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF33 | N/A 33 | N/A SF | N/A 11.070 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF34 | N/A 34 | N/A SF | N/A 11.390 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF35 | N/A 35 | N/A SF | N/A 11.710 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF36 | N/A 36 | N/A SF | N/A 12.030 in | N/A 2 15/16 in | N/A 1 1/4 in |
| SPROCKET 80SF40 | N/A 40 | N/A SF | N/A 13.310 in | N/A 2 15/16 in | N/A 1 1/4 in |
1 2
