Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
|---|---|---|---|---|---|
| SPROCKET 25B9SS | N/A 9 | N/A 0.837 in | N/A 1/4 in | N/A 1/2 in | N/A 0.03 lb |
| SPROCKET 25B10SS | N/A 10 | N/A 0.919 in | N/A 1/4 in | N/A 1/2 in | N/A 0.03 lb |
| SPROCKET 25B11SS | N/A 11 | N/A 1.002 in | N/A 1/4 in | N/A 1/2 in | N/A 0.04 lb |
| SPROCKET 25B12SS | N/A 12 | N/A 1.083 in | N/A 1/4 in | N/A 1/2 in | N/A 0.06 lb |
| SPROCKET 25B13SS | N/A 13 | N/A 1.167 in | N/A 1/4 in | N/A 1/2 in | N/A 0.07 lb |
| SPROCKET 25B14SS | N/A 14 | N/A 1.246 in | N/A 1/4 in | N/A 1/2 in | N/A 0.08 lb |
| SPROCKET 25B15SS | N/A 15 | N/A 1.326 in | N/A 1/4 in | N/A 1/2 in | N/A 0.10 lb |
| SPROCKET 25B16SS | N/A 16 | N/A 1.407 in | N/A 1/4 in | N/A 1/2 in | N/A 0.12 lb |
| SPROCKET 25B17SS | N/A 17 | N/A 1.487 in | N/A 1/4 in | N/A 1/2 in | N/A 0.14 lb |
| SPROCKET 25B18SS | N/A 18 | N/A 1.568 in | N/A 1/4 in | N/A 1/2 in | N/A 0.16 lb |
| SPROCKET 25B19SS | N/A 19 | N/A 1.648 in | N/A 1/4 in | N/A 1/2 in | N/A 0.19 lb |
| SPROCKET 25B20SS | N/A 20 | N/A 1.729 in | N/A 1/4 in | N/A 5/8 in | N/A 0.25 lb |
| SPROCKET 25B21SS | N/A 21 | N/A 1.809 in | N/A 1/4 in | N/A 5/8 in | N/A 0.28 lb |
| SPROCKET 25B22SS | N/A 22 | N/A 1.889 in | N/A 1/4 in | N/A 5/8 in | N/A 0.31 lb |
| SPROCKET 25B23SS | N/A 23 | N/A 1.969 in | N/A 1/4 in | N/A 5/8 in | N/A 0.32 lb |
| SPROCKET 25B24SS | N/A 24 | N/A 2.049 in | N/A 3/8 in | N/A 5/8 in | N/A 0.33 lb |
| SPROCKET 25B25SS | N/A 25 | N/A 2.129 in | N/A 3/8 in | N/A 5/8 in | N/A 0.34 lb |
| SPROCKET 25B26SS | N/A 26 | N/A 2.209 in | N/A 3/8 in | N/A 5/8 in | N/A 0.35 lb |
| SPROCKET 25B28SS | N/A 28 | N/A 2.369 in | N/A 3/8 in | N/A 5/8 in | N/A 0.36 lb |
| SPROCKET 25B30SS | N/A 30 | N/A 2.529 in | N/A 3/8 in | N/A 5/8 in | N/A 0.38 lb |
| SPROCKET 25B36SS | N/A 36 | N/A 3.008 in | N/A 3/8 in | N/A 3/4 in | N/A 0.46 lb |
| SPROCKET 25B40SS | N/A 40 | N/A 3.327 in | N/A 1/2 in | N/A 3/4 in | N/A 0.54 lb |
| SPROCKET 25B45SS | N/A 45 | N/A 3.725 in | N/A 1/2 in | N/A 3/4 in | N/A 0.67 lb |
| SPROCKET 25B60SS | N/A 60 | N/A 4.920 in | N/A 1/2 in | N/A 3/4 in | N/A 1.10 lb |
