Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
|---|---|---|---|---|---|
| SPROCKET 60B12SS | N/A 12 | N/A 3.250 in | N/A 3/4 in | N/A 1 1/4 in | N/A 1.41 lb |
| SPROCKET 60B13SS | N/A 13 | N/A 3.490 in | N/A 3/4 in | N/A 1 1/4 in | N/A 1.66 lb |
| SPROCKET 60B14SS | N/A 14 | N/A 3.740 in | N/A 3/4 in | N/A 1 1/4 in | N/A 2.00 lb |
| SPROCKET 60B15SS | N/A 15 | N/A 3.980 in | N/A 3/4 in | N/A 1 1/4 in | N/A 2.51 lb |
| SPROCKET 60B16SS | N/A 16 | N/A 4.220 in | N/A 3/4 in | N/A 1 1/4 in | N/A 2.81 lb |
| SPROCKET 60B17SS | N/A 17 | N/A 4.460 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.22 lb |
| SPROCKET 60B18SS | N/A 18 | N/A 4.700 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.72 lb |
| SPROCKET 60B19SS | N/A 19 | N/A 4.950 in | N/A 3/4 in | N/A 1 1/4 in | N/A 3.92 lb |
| SPROCKET 60B20SS | N/A 20 | N/A 5.190 in | N/A 3/4 in | N/A 1 1/4 in | N/A 4.63 lb |
| SPROCKET 60B21SS | N/A 21 | N/A 5.430 in | N/A 3/4 in | N/A 1 1/4 in | N/A 5.00 lb |
| SPROCKET 60B22SS | N/A 22 | N/A 5.670 in | N/A 3/4 in | N/A 1 1/4 in | N/A 5.25 lb |
| SPROCKET 60B23SS | N/A 23 | N/A 5.910 in | N/A 3/4 in | N/A 1 1/4 in | N/A 5.48 lb |
| SPROCKET 60B24SS | N/A 24 | N/A 6.150 in | N/A 3/4 in | N/A 1 1/4 in | N/A 5.78 lb |
| SPROCKET 60B25SS | N/A 25 | N/A 6.390 in | N/A 3/4 in | N/A 1 1/4 in | N/A 6.13 lb |
| SPROCKET 60B26SS | N/A 26 | N/A 6.630 in | N/A 3/4 in | N/A 1 1/4 in | N/A 6.38 lb |
| SPROCKET 60B28SS | N/A 28 | N/A 7.110 in | N/A 3/4 in | N/A 1 1/4 in | N/A 6.72 lb |
| SPROCKET 60B30SS | N/A 30 | N/A 7.590 in | N/A 3/4 in | N/A 1 1/4 in | N/A 7.58 lb |
| SPROCKET 60B35SS | N/A 35 | N/A 8.780 in | N/A 1 in | N/A 1 1/4 in | N/A 9.04 lb |
| SPROCKET 60B40SS | N/A 40 | N/A 9.980 in | N/A 1 in | N/A 1 1/4 in | N/A 11.50 lb |
| SPROCKET 60B45SS | N/A 45 | N/A 11.180 in | N/A 15/16 in | N/A 1 1/4 in | N/A 13.98 lb |
| SPROCKET 60B60SS | N/A 60 | N/A 14.760 in | N/A 1 1/4 in | N/A 1 3/4 in | N/A 25.22 lb |
