Item # |
Number of Teeth |
Outside Diameter |
Plain Bore |
LTB |
Weight |
|---|---|---|---|---|---|
| SPROCKET 80B10SS | N/A 10 | N/A 3.680 in | N/A 1 in | N/A 1 5/8 in | N/A 2.20 lb |
| SPROCKET 80B11SS | N/A 11 | N/A 4.010 in | N/A 1 in | N/A 1 5/8 in | N/A 3.20 lb |
| SPROCKET 80B12SS | N/A 12 | N/A 4.330 in | N/A 1 in | N/A 1 5/8 in | N/A 3.40 lb |
| SPROCKET 80B13SS | N/A 13 | N/A 4.660 in | N/A 1 in | N/A 1 1/2 in | N/A 3.50 lb |
| SPROCKET 80B14SS | N/A 14 | N/A 4.980 in | N/A 1 in | N/A 1 1/2 in | N/A 4.10 lb |
| SPROCKET 80B15SS | N/A 15 | N/A 5.300 in | N/A 1 in | N/A 1 1/2 in | N/A 5.30 lb |
| SPROCKET 80B16SS | N/A 16 | N/A 5.630 in | N/A 1 in | N/A 1 1/2 in | N/A 5.90 lb |
| SPROCKET 80B18SS | N/A 18 | N/A 6.270 in | N/A 1 in | N/A 1 1/2 in | N/A 7.30 lb |
| SPROCKET 80B19SS | N/A 19 | N/A 6.590 in | N/A 1 in | N/A 1 1/2 in | N/A 7.80 lb |
| SPROCKET 80B20SS | N/A 20 | N/A 6.910 in | N/A 1 in | N/A 1 1/2 in | N/A 8.40 lb |
| SPROCKET 80B22SS | N/A 22 | N/A 7.560 in | N/A 1 in | N/A 1 3/4 in | N/A 10.00 lb |
| SPROCKET 80B23SS | N/A 23 | N/A 7.880 in | N/A 1 in | N/A 1 3/4 in | N/A 10.70 lb |
| SPROCKET 80B24SS | N/A 24 | N/A 8.200 in | N/A 1 in | N/A 1 3/4 in | N/A 11.30 lb |
