Some Characteristics:
• High Speed
• Pin material: Stainless steel hardened
• Chain material: Austenitic
• High Speed
• Pin material: Stainless steel hardened
• Chain material: Austenitic
Item # |
Material |
Chain Size |
Width |
Pitch |
Weight per 10 ft. |
|---|---|---|---|---|---|
| S815K325X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.07 kg |
| S815K350X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 88.90 mm | N/A 38.10 mm | N/A 8.21 kg |
| S815K400X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 101.60 mm | N/A 38.10 mm | N/A 9.75 kg |
| S815K450X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.34 kg |
| S815K600X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 152.40 mm | N/A 38.10 mm | N/A 13.43 kg |
| S815K750X10FT | N/A C45 - Carbon Steel | N/A 815 | N/A 190.50 mm | N/A 38.10 mm | N/A 15.56 kg |
| SS812K325X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.07 kg |
| SS812K350X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 88.90 mm | N/A 38.10 mm | N/A 8.21 kg |
| SS812K400X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 101.60 mm | N/A 38.10 mm | N/A 9.75 kg |
| SS812K450X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.34 kg |
| SS812K600X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 152.40 mm | N/A 38.10 mm | N/A 13.43 kg |
| SS812K750X10FT | N/A Standard - Ferritic Stainless Steel | N/A 812 | N/A 190.50 mm | N/A 38.10 mm | N/A 15.56 kg |
| MEGA815K325X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.07 kg |
| MEGA815K330X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 83.80 mm | N/A 38.10 mm | N/A 8.16 kg |
| MEGA815K350X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 88.90 mm | N/A 38.10 mm | N/A 8.21 kg |
| MEGA815K400X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 101.60 mm | N/A 38.10 mm | N/A 9.75 kg |
| MEGA815K450X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.34 kg |
| MEGA815K600X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 152.40 mm | N/A 38.10 mm | N/A 13.43 kg |
| MEGA815K750X10FT | N/A Mega - Mega Stainless Steel | N/A 815 | N/A 190.50 mm | N/A 38.10 mm | N/A 17.10 kg |
| SSA815K325X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 82.50 mm | N/A 38.10 mm | N/A 8.07 kg |
| SSA815K350X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 88.90 mm | N/A 38.10 mm | N/A 8.21 kg |
| SSA815K400X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 101.60 mm | N/A 38.10 mm | N/A 9.75 kg |
| SSA815K450X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 114.30 mm | N/A 38.10 mm | N/A 10.34 kg |
| SSA815K600X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 152.40 mm | N/A 38.10 mm | N/A 13.43 kg |
| SSA815K750X10FT | N/A Austenitic Stainles Steel | N/A 815 | N/A 190.50 mm | N/A 38.10 mm | N/A 15.56 kg |
