Item # |
Type |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|---|
| SPROCKET 120BTL35 | N/A B Single | N/A 35 | N/A 3020 | N/A 17.566 in | N/A 3 in | N/A 2 in |
| SPROCKET 120BTL45 | N/A B Single | N/A 45 | N/A 3030 | N/A 22.351 in | N/A 4 in | N/A 3 in |
| SPROCKET 120BTL60 | N/A B Single | N/A 60 | N/A 3535 | N/A 29.522 in | N/A 4 in | N/A 3 1/2 in |
| SPROCKET 120CTL70 | N/A C Single | N/A 70 | N/A 3535 | N/A 34.301 in | N/A 3 1/2 in | N/A 3 1/2 in |
| SPROCKET 120CTL80 | N/A C Single | N/A 80 | N/A 3535 | N/A 39.078 in | N/A 3 1/2 in | N/A 3 1/2 in |
