Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
|---|---|---|---|---|---|
| SPROCKET 140CTL35 | N/A 35 | N/A 3535 | N/A 20.494 in | N/A 3 1/2 in | N/A 1 3/16 to 3 1/2 in |
| SPROCKET 140CTL45 | N/A 45 | N/A 4040 | N/A 26.076 in | N/A 4 in | N/A 2 3/16 to 4 1/2 in |
| SPROCKET 140CTL60 | N/A 60 | N/A 4040 | N/A 34.442 in | N/A 4 in | N/A 2 3/16 to 4 1/2 in |
| SPROCKET 140CTL70 | N/A 70 | N/A 4040 | N/A 40.017 in | N/A 4 in | N/A 2 3/16 to 4 1/2 in |
