Item # |
Number of Teeth |
Bushing |
Outside Diameter |
Max. Bore |
LTB |
Bore Range |
|---|---|---|---|---|---|---|
| SPROCKET 35BTL18H | N/A 18 | N/A 1008 | N/A 2.352 in | N/A 1 in | N/A 7/8 in | N/A 1/2 to 1 in |
| SPROCKET 35BTL19H | N/A 19 | N/A 1008 | N/A 2.472 in | N/A 1 in | N/A 7/8 in | N/A 1/2 to 1 in |
| SPROCKET 35BTL20H | N/A 20 | N/A 1008 | N/A 2.593 in | N/A 1 in | N/A 7/8 in | N/A 1/2 to 1 in |
| SPROCKET 35BTL21H | N/A 21 | N/A 1008 | N/A 2.713 in | N/A 1 in | N/A 7/8 in | N/A 1/2 to 1 in |
| SPROCKET 35BTL22H | N/A 22 | N/A 1210 | N/A 2.883 in | N/A 1 1/4 in | N/A 1 in | N/A 1/2 to 1 1/4 in |
