ELITE O-Ring Roller Chains
ELITE Roller Chain
The ELITE O-Ring Roller Chains can be used with standard sprockets and are extremely shock-resistant. These chains have life-long lubcrication and do not need further lubrication throughout their entire service life.
Item # |
Item Name |
Model |
Chain Size |
Pitch |
Weight |
---|---|---|---|---|---|
40 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | Model N/A 40-1 OR | Chain Size N/A 40 | Pitch N/A 12.70 mm | Weight N/A 0.00 kg |
40 ORING SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 40-1 OR | Chain Size N/A 40 | Pitch N/A 12.70 mm | Weight N/A 0.00 kg |
50 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | Model N/A 50-1 OR | Chain Size N/A 50 | Pitch N/A 15.88 mm | Weight N/A 3.30 kg |
50 ORING SCCL ELITE | N/A Spring Clip Connecting Link | Model N/A 50-1 OR | Chain Size N/A 50 | Pitch N/A 15.88 mm | Weight N/A 0.02 kg |
60 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | Model N/A 60-1 OR | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 4.61 kg |
60 ORING CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 60-1 OR | Chain Size N/A 60 | Pitch N/A 19.05 mm | Weight N/A 0.03 kg |
80 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | Model N/A 80-1 OR | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 8.07 kg |
80 ORING CPCL ELITE | N/A Cotter Pin Connecting Link | Model N/A 80-1 OR | Chain Size N/A 80 | Pitch N/A 25.40 mm | Weight N/A 0.06 kg |
520 ORING RIV 10FT ELITE | N/A O-Ring Roller Chains - ANSI | Model N/A 520-1 OR | Chain Size N/A 520 | Pitch N/A 15.88 mm | Weight N/A 3.28 kg |