JWIS Roller Chain
The JWIS Roller Chains are characterised by an above-average service life due to excellent wear resistance, high consistency, matchless precision and a considerably higher breaking strength and fatigue strength than required by ISO standard. All JWIS chains are pre-stretched and are provided with a highly efficient lubrication.
JWIS Specialty Chain
JWIS offers an extensive program of special chains for various industrial applications. Each specialty chain is created with the best technology, the finest material, and has gone through extensive testing to make sure the chain will be reliable.
Condition Monitoring
The Condition Monitoring system services intervals through digital condition monitoring. This prevents long downtimes of production lines and machines, which in turn avoides financial losses. There is no calibration necessary and the system is based on a "plug and play" principal.
Tensioners
Automatic Chain Tensioners compensate the chain elongation in the machines and conveyor systems. iwis Chain Tensioners are made from high quality materials. Depending on the application, various types are available.
ELITE Roller Chain
All ELITE transmission roller chains are highly pre-tensioned. They are treated with our special additive chain oil, which is a high-tech initial lubricant. The non-drip characteristic offers the added advantage of improved running characteristics, but also provides better corrosion protection.
ELITE Specialty Chain
The ELITE Specialty Chain includes leaf chains that have very high fatigue strength values. High fatigue strength is gained at the expense of wear resistance because leaf chains do not have the classic pin and bush bearings common to other chains. The ELITE Specialty chains are made with quality, precision, and consistency.
ELITE Engineered Class Chain
The ELITE Engineered Class chain are created and made for high-intensity uses. These Class chains are made with the best materials.
Sprockets
iwis offers “Sprockets and other drive components” , which is an impressively wide range and broad stock of various sprockets. This includes sprockets with pilot bores and has full machining facilities in order to rapidly rework pilot bore sprockets to customers’ demands. Furthermore, iwis provides fully finished sprockets manufactured according to customer designs and drawings.
Flexon Flattop Chains
The FLEXON Flattop Chains are produced in straight running and side flexing versions. These Flattop chains are made from a broad selection of raw materials and chain link profiles to provide solutions for all conveying applications. The FLEXON Flattop chain is characterised by high working loads, being highly-resistant to wear, and extremely flat and smooth. There are many applications for this chain.