-
The JWIS Megalife I series products are suitable for normal chain applications without relubrication at speeds of up to 3 m/s. They can easily dismantle and be used in corrosive environments. Using the same range of attachments as iwis' standard conveyor chains, the Megalife chains are fully compatible with standard products. The Megalife I series also includes transfer chain, accumulation chain, and grip chain variants.
-
The JWIS b.dry chains are made from corrosion-free, maintenance-free CF stainless steel with an optimized articulated link that represents a masterpiece of high precision. The b.dry chains are extremely reliable and can withstand high dynamic loads and are corrosion-resistant.