The JWIS b.dry chains are made from corrosion-free, maintenance-free CF stainless steel with an optimized articulated link that represents a masterpiece of high precision. The b.dry chains are extremely reliable and can withstand high dynamic loads and are corrosion-resistant.
Clear
Filter
Item Name
- Jwis Roller Chains - b.dry Stainless Steel Chains
- Offset Link
- Spring Clip Connecting Link
Model
Chain Size
08 10 12 16
p - Pitch (mm)
12.70 15.88 19.05 25.40
Weight (kg)
Item # |
Item Name |
Model |
Chain Size |
p - Pitch |
Weight |
|---|---|---|---|---|---|
| 08B-1 L85CFBDRY OFFSET JWIS | N/A Offset Link | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 08B-1 L85CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 3.06 kg |
| 08B-1 L85CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08B-1 | N/A 08 | N/A 12.70 mm | N/A 0.01 kg |
| 10B-1 M106CFBDRY OFFSET JWIS | N/A Offset Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 10B-1 M106CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 5.21 kg |
| 10B-1 M106CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 10B-1 | N/A 10 | N/A 15.88 mm | N/A 0.02 kg |
| 12B-1 M127CFBDRY OFFSET JWIS | N/A Offset Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.04 kg |
| 12B-1 M127CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 8.35 kg |
| 12B-1 M127CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 12B-1 | N/A 12 | N/A 19.05 mm | N/A 0.03 kg |
| 16B-1 M1611CFBDRY OFFSET JWIS | N/A Offset Link | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 0.08 kg |
| 16B-1 M1611CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 13.02 kg |
| 16B-1 M1611CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 16B-1 | N/A 16 | N/A 25.40 mm | N/A 0.07 kg |
| 08B-2 D85CFBDRY OFFSET JWIS | N/A Offset Link | N/A 08B-2 | N/A 08 | N/A 12.70 mm | N/A 0.02 kg |
| 08B-2 D85CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 08B-2 | N/A 08 | N/A 12.70 mm | N/A 5.95 kg |
| 08B-2 D85CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 08B-2 | N/A 08 | N/A 12.70 mm | N/A 0.02 kg |
| 10B-2 D106CFBDRY OFFSET JWIS | N/A Offset Link | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 0.04 kg |
| 10B-2 D106CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 9.82 kg |
| 10B-2 D106CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 10B-2 | N/A 10 | N/A 15.88 mm | N/A 0.03 kg |
| 12B-2 D127CFBDRY OFFSET JWIS | N/A Offset Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.06 kg |
| 12B-2 D127CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 14.51 kg |
| 12B-2 D127CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 12B-2 | N/A 12 | N/A 19.05 mm | N/A 0.06 kg |
| 16B-2 D1611CFBDRY OFFSET JWIS | N/A Offset Link | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 16B-2 D1611CFBDRY SCCL JWIS | N/A Spring Clip Connecting Link | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 0.14 kg |
| 16B-2 D1611CFBDRY 5M JWIS | N/A Jwis Roller Chains - b.dry Stainless Steel Chains | N/A 16B-2 | N/A 16 | N/A 25.40 mm | N/A 25.07 kg |